(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A part that can be held at any height.
[Features]
・ A part that is locked by its own weight and can be moved and held at any height with single-action.
・ It will lock when it is loaded by its own weight.
・ The lock can be released by pressing the cap.
・ Jaws of the same size as the GF-N and G series are in 4 directions, and various parts can be attached using existing connectors.
・ Load capacity is approx. 10 kg (100 N)
[Applications]
・ Ideal as a driver holder that can be fixed at any position.
・ Convenient for holding the blindfolded sheet and the top and bottom of the manual by holding both sides.
・ Ideal as a platform truck that can freely adjust the shelf height.
Mounting Method | Clamp Type Bolt Fastening | Surface Treatment | No | Type | Metal Joint |
---|---|---|---|---|---|
Joint Type | Middle | Material | Aluminum | Intermediate Joint Type | Through |
Color | Silver |
Please check the type/dimensions/specifications of the part GFJ-C20 in the Wire/Sleeve/Thimble series.
How can we improve?
How can we improve?