1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Slide Connector

Slide Connector
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 239.12/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Accessory for Green Frame N Series (28 mm)
[Features]
· SUS Green Frame connector.
· Reduces the rattling against the slide compared to the hinge connector.
· Materials: Main body (aluminum extruded material), slide bushing (resin)
· Weight: 35 g.
[Applications]
· Convenient for places where sliding without rotations is needed.

 
Part Number
GFJ-B28
GFJ-B29
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTechnical Data Length H
(mm)

฿ 239.12

SUS JOINT FOR PIPE FLAME 1 Piece(s) Same day Slide Connector37

฿ 252.68

SUS JOINT FOR PIPE FLAME 1 Piece(s) Same day Slide Connector L55

Loading...

  1. 1

Basic Information

Mounting Method Clamp Type Bolt Fastening Surface Treatment No Type Metal Joint
Joint Type Middle Material Aluminum Intermediate Joint Type Through
Color Silver