1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

GF Slider, FF

SUS JOINT FOR PIPE FLAME

GF Slider, FF
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 347.65/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Product features]
· A part of SUS green frame.
· This part makes the frame slide.
· High extendibility with less constraints like connector can be attached only in the open part, etc.

(What is SUS green frame GF series?)
A new pipe type frame which is made of aluminum, lighter than conventional pipe frames and can be assembled easily by a single wrench.

 
Part Number
GFJ-A38 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 347.65

฿ 208.69

SUS JOINT FOR PIPE FLAME 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Mounting Method Clamp Type Bolt Fastening Surface Treatment No Type Metal Joint
Joint Type Middle Material Aluminum Intermediate Joint Type Parallel
Color Silver

Please check the type/dimensions/specifications of the part GFJ-A38 in the GF Slider, FF series.