1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Linear Slider GFW

SUS JOINT FOR PIPE FLAME

Linear Slider GFW
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 352.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Accessories for Green Frame N Series (28 mm)
[Features]
・ When using the linear slider with other than the standard dimensions, attach the linear roller to the linear frame before use.
・ Linear roller load capacity guide: 10 N/piece
・ Material: Aluminum extruded material (Main body)
・ Weight: Roller: 10 g, frame: 1.45 kg/m
[Applications]
・ A joint accessory for pipe frames that is used by attaching to a slider frame.

 
Part Number
GFW-437
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 352.00

SUS JOINT FOR PIPE FLAME 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Mounting Method Clamp Type Bolt Fastening Surface Treatment No Type Accessory
Joint Type Single Unit Material Resin Accessory Type Grooved wheels, Grooved wheels unit
Color Blue Technical Data A stubby wrench (short under crook type) is required for assembly.

Please check the type/dimensions/specifications of the part GFW-437 in the Linear Slider GFW series.