(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A connector that supports rotating and sliding movements.
[Features]
・ SUS' Green Frame connector
・ It is possible to slide horizontally on the frame and rotate it around the frame.
・ If you use a double connector or cross connector, you can also connect at right angles, parallels, and grade crossings.
Mounting Method | Clamp Type Bolt Fastening | Surface Treatment | No | Type | Metal Joint |
---|---|---|---|---|---|
Joint Type | Middle | Material | Aluminum | Intermediate Joint Type | Through |
Color | Silver |
Please check the type/dimensions/specifications of the part GFJ-A04 in the Hinge Connector Hard series.
How can we improve?
How can we improve?