(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Joint accessories for pipe frames that can connect frames in various directions.
[Features]
・ A part that rotates only in 1 direction.
・ You can configure the winding mechanism.
・ It can be released by rotating the release plate and can rotate freely in either direction.
・ There are 8 gripping jaws, so you can connect the frame in various directions.
・ By using a moving pulley for the hoisting mechanism, it is possible to easily lift heavy items weighing 50 kg or more.
・ Since the clutch is at 15 degree intervals, it can be used as pitch feed depending on the usage.
[Applications]
・ Convenient for lifting table units and rotary lifting units.
Mounting Method | Clamp Type Bolt Fastening | Surface Treatment | No | Type | Accessory |
---|---|---|---|---|---|
Joint Type | Middle | Material | Aluminum | Intermediate Joint Type | Through |
Color | Silver |
Please check the type/dimensions/specifications of the part GFJ-C19 in the Hinge Connector GFJ-A04 series.
How can we improve?
How can we improve?