(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
It can be used for a folding table as well as a link part for mechanisms.
[Features]
・ Parts for SUS' Green Frame
・ A connector that connects the end faces of 2 GF-N frames and folds them around the shaft with a pin.
・ Mechanisms that used to require to combine multiple items can be easily realized by simply inserting this product into frames.
・ In addition to saving space, the number of parts is greatly reduced, which leads to cost reduction.
[Applications]
・ Convenient for signs and stands.
・ As a strut bar, it is also convenient for the link part of the platform truck unit.
Mounting Method | Clamp Type Bolt Fastening | Surface Treatment | No | Type | Metal Joint |
---|---|---|---|---|---|
Joint Type | Middle | Material | Aluminum | Intermediate Joint Type | Connection |
Color | Silver |
Please check the type/dimensions/specifications of the part GFJ-247 in the Rotary Connector GFJ-A94 series.
How can we improve?
How can we improve?