1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Plate Connector Flat

Plate Connector Flat
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 66.13/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Plate connector which is used to mount the panel by placing on the frame.
[Features]
· Select outer or inner type according to the connector to be used.
· Materials: Polypropylene
· Weight: 4 g.
· Accessories: M5 square nut
[Applications]
· Ideal for mounting resin plates.

 
Part Number
GFJ-B48SALE
GFJ-B49
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTechnical Data

฿ 66.13

฿ 39.78

SUS JOINT FOR PIPE FLAME 1 Piece(s) Same day Plate Connector Flat Inner

฿ 66.13

SUS JOINT FOR PIPE FLAME 1 Piece(s) 3 Day(s) Plate Connector Flat Outer

Loading...

  1. 1

Basic Information

Mounting Method Clamp Type Bolt Fastening Surface Treatment No Type Plastic Joint
Joint Type Single Unit Material Polypropylene Color Gray