1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Palette Connector

SUS JOINT FOR PIPE FLAME

Palette Connector
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 149.23/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Use for pallet trolley corners. Trolleys of the same size can be stored in stacks.

 
Part Number
GFJ-A13
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 149.23

SUS JOINT FOR PIPE FLAME 1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Mounting Method Clamp Type Bolt Fastening Surface Treatment No Type Metal Joint
Joint Type Corner Material Aluminum Corner Type L-Type-1
Color Silver Technical Data Pallet Connector Length H(mm) 63

Please check the type/dimensions/specifications of the part GFJ-A13 in the Palette Connector series.