(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
It is used for mounting M8 adjusters and stem casters.
Mounting Method | Screw fixture type | Surface Treatment | No | Type | Plastic Joint |
---|---|---|---|---|---|
Joint Type | Single Unit | Material | ABS Resin | Color | Ivory |
Length H(mm) | 27 |
Please check the type/dimensions/specifications of the part GFN-E01 in the Foot Connector M8 series.
How can we improve?
How can we improve?