(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
It is a connector for mounting a caster when an adjuster is attached to the frame.
Mounting Method | Clamp Type Bolt Fastening | Surface Treatment | No | Type | Metal Joint |
---|---|---|---|---|---|
Joint Type | Single Unit | Material | Aluminum | Color | Silver |
Technical Data | Adjuster and Caster Connector B | Length H(mm) | 115.7 |
Please check the type/dimensions/specifications of the part GFN-C09 in the Adjuster Caster Connector B series.
How can we improve?
How can we improve?