(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A metal joint whose position can be adjusted, even after being connected with the connector, by loosening the bolts.
[Features]
· Parts for connecting the Green Frame and SF Frame (rectangular aluminum structural material).
· Materials: Aluminum extruded material (GF-SF connector), aluminum extruded material. Bolts/nuts: Steel (long GF-SF connector).
· The joint's position can be adjusted, even after being connected with the connector, by loosening the bolts.
[Applications]
· Useful for connecting the Green Frame and SF Frame.
Part Number |
---|
GFA-603 |
GFA-605 |
GFA-607 |
GFA-609 |
GFA-611 |
GFA-613 |
GFA-615 |
GFA-617 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Technical Data | Length H (mm) |
---|---|---|---|---|---|---|---|
฿ 59.35 | SUS JOINT FOR PIPE FLAME | 1 Piece(s) | Same day | S Slot Kit, Matches 28 mm Frame | 28 | ||
฿ 93.27 ฿ 56.06 | SUS JOINT FOR PIPE FLAME | 1 Piece(s) | Same day | S Slot G Kit, Matches 28 mm Frame | 43 | ||
฿ 67.83 ฿ 40.81 | SUS JOINT FOR PIPE FLAME | 1 Piece(s) | Same day | L Slot Kit, Matches 28 mm Frame | 28 | ||
฿ 115.32 ฿ 69.30 | SUS JOINT FOR PIPE FLAME | 1 Piece(s) | Same day | L Slot G Kit, Matches 28 mm Frame | 43 | ||
฿ 196.72 ฿ 118.13 | SUS JOINT FOR PIPE FLAME | 1 Piece(s) | Same day | L Slot Long Kit, Matches 43 mm Frame | 65 | ||
฿ 196.72 ฿ 118.13 | SUS JOINT FOR PIPE FLAME | 1 Piece(s) | Same day | L Slot Long G Kit, Matches 43 mm Frame | 85 | ||
฿ 196.72 | SUS JOINT FOR PIPE FLAME | 1 Piece(s) | Same day | S Slot Long Kit, Matches 43 mm Frame | 65 | ||
฿ 196.72 | SUS JOINT FOR PIPE FLAME | 1 Piece(s) | 3 Day(s) | S Slot Long G Kit, Matches 43 mm Frame | 85 |
Loading...
Mounting Method | Clamp Type Bolt Fastening | Surface Treatment | No | Type | Metal Joint |
---|---|---|---|---|---|
Joint Type | Single Unit | Material | Aluminum | Color | Silver |
Material of Bolt | Iron |
How can we improve?
How can we improve?