(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Use it when connecting the end faces of the frame.
Mounting Method | Clamp Type Bolt Fastening | Surface Treatment | No | Type | Metal Joint |
---|---|---|---|---|---|
Joint Type | Middle | Material | Stainless Steel | Intermediate Joint Type | Connection |
Color | Silver | Technical Data | Straight Connector | Length H(mm) | 60 |
Material of Bolt | Iron |
Please check the type/dimensions/specifications of the part GFJ-A17 in the Straight Connector series.
How can we improve?
How can we improve?