1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Bridge Connector

Bridge Connector
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 118.72/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Connector for Green Frame N Series (28 mm)
[Features]
· A connector used for reinforcement between the frames.
· Can also grip GF-G (43 mm) frame.
· Gray painted products are polyurethane powder coated to improve corrosion-resistance.
· The bolts and nuts are both made of stainless steel with a gray-painted finish.

 
Part Number
GFJ-A00
GFJ-A00GSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMaterial of Bolt

฿ 118.72

SUS JOINT FOR PIPE FLAME 1 Piece(s) Same day Iron

฿ 216.11

฿ 128.30

JOINT FOR PIPE FLAME 1 Piece(s) Same day Stainless Steel

Loading...

  1. 1

Basic Information

Mounting Method Clamp Type Bolt Fastening Surface Treatment No Type Metal Joint
Joint Type Middle Material Aluminum Intermediate Joint Type Parallel
Color Silver Technical Data Bridge Connector Length H(mm) 81