1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Double Connector P19.5C Kit

SUS JOINT FOR PIPE FLAME

Double Connector P19.5C Kit
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 120.40/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Double connector with wide inter-frame dimensions. It is possible make such a configuration where green frame can be expanded and contracted by making combination with double connector C kit and green frame G. GF-G (43 mm) frame can also be gripped.

 
Part Number
GFJ-B32
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 120.40

SUS JOINT FOR PIPE FLAME 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Mounting Method Clamp Type Bolt Fastening Surface Treatment No Type Metal Joint
Joint Type Middle Material Aluminum Applicable Pipe Dia.(φ),(Squre) 28
Intermediate Joint Type Parallel Color Silver Technical Data Double Connector P19.5C Kit
Length H(mm) 28.5 Material of Bolt Iron

Please check the type/dimensions/specifications of the part GFJ-B32 in the Double Connector P19.5C Kit series.