(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
It is a large point connector. It can reinforce with more rigidity. Use in combination with outer type multi-connector G (GFJ-014).
There was an error included in the catalog for this product. Please confirm the errata (from P405) before using the product.
Mounting Method | Clamp Type Bolt Fastening | Surface Treatment | No | Type | Metal Joint |
---|---|---|---|---|---|
Joint Type | Reinforcing/Fixing | Material | Aluminum | Intermediate Joint Type | Parallel |
Color | Silver | Technical Data | Point Connector Long | Length H(mm) | 124.4 |
Material of Bolt | Iron |
Please check the type/dimensions/specifications of the part GFJ-B80 in the Long Joint Connector series.
How can we improve?
How can we improve?