(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Product features]· A part of SUS green frame.Connector having high-class electroless nickel plating finishing is also recommended.(What is SUS green frame GF series?)A new pipe type frame which is made of aluminum, lighter than conventional pipe frames and can be assembled easily by a single wrench.
Mounting Method | Clamp Type Bolt Fastening | Surface Treatment | Nickel Plating | Type | Metal Joint |
---|---|---|---|---|---|
Joint Type | Corner | Material | Aluminum | Corner Type | L-Type-1 |
Color | Silver | Length H(mm) | 64 |
Please check the type/dimensions/specifications of the part GFJ-235 in the Angle Connector DX series.
How can we improve?
How can we improve?