1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Corner Brackets

SUS JOINT FOR PIPE FLAME

Corner Brackets
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 159.42/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It is a bracket that grips the side of the frame and connects to the frame at 90°. Even when the inner type connector cannot be used, it can still be accommodated in the outer dimensions of the frame.

 
Part Number
GFJ-032 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 159.42

฿ 95.76

SUS JOINT FOR PIPE FLAME 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Mounting Method Clamp Type Bolt Fastening Surface Treatment No Type Metal Joint
Joint Type Corner Material Aluminum Corner Type L-Type-1
Color Silver Technical Data Corner Bracket Length H(mm) 30
Material of Bolt Iron

Please check the type/dimensions/specifications of the part GFJ-032 in the Corner Brackets series.