1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

45°, Connector Inner Type

SUS JOINT FOR PIPE FLAME

45°, Connector Inner Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 125.50/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It is a connector with the size similar to the outer dimensions of the frame. Use it for 45° connection. GF-G (43 mm) frame can also be gripped.

 
Part Number
GFJ-220
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 125.50

SUS JOINT FOR PIPE FLAME 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Mounting Method Clamp Type Bolt Fastening Surface Treatment No Type Metal Joint
Joint Type Reinforcing/Fixing Material Aluminum Applicable Pipe Dia.(φ),(Squre) 28
Color Silver Technical Data 45° connector inner type Length H(mm) 46
Material of Bolt Iron

Please check the type/dimensions/specifications of the part GFJ-220 in the 45°, Connector Inner Type series.