1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Multi Connector, Outer Type W

SUS JOINT FOR PIPE FLAME

Multi Connector, Outer Type W
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 186.55/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This is a connector for green frame W (P47). GF-G (43 mm) frame can also be gripped.

 
Part Number
GFJ-012 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 186.55

฿ 112.04

SUS JOINT FOR PIPE FLAME 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Mounting Method Clamp Type Bolt Fastening Surface Treatment No Type Metal Joint
Joint Type Middle Material Aluminum Intermediate Joint Type Parallel
Color Silver Technical Data Multi Connector Outer Type W, Dedicated for Use with GFF-003 Frame Length H(mm) 43.5
Material of Bolt Iron

Please check the type/dimensions/specifications of the part GFJ-012 in the Multi Connector, Outer Type W series.