1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

45° Connector Outer Type (GFJ-007)

SUS JOINT FOR PIPE FLAME

45° Connector Outer Type (GFJ-007)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Connector for Green Frame N Series (28 mm)
[Features]
· Materials: Die-cast aluminum; Nuts and bolts section: Steel and stainless steel (gray-paint finished product)
· Weight: 61 g, 58 g (gray painted finish)
· Gray painted products are polyurethane powder coated to improve corrosion-resistance.
· Can also grip onto GF-G (43 mm type) frames.
[Applications]
· Convenient for 45° connections.

 
Part Number
GFJ-007
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSurface Treatment Color Material of Bolt

฿ 84.80

SUS JOINT FOR PIPE FLAME 1 Piece(s) Same day NoSilverIron

Loading...

  1. 1

Basic Information

Mounting Method Clamp Type Bolt Fastening Type Metal Joint Joint Type Reinforcing/Fixing
Material Aluminum Applicable Pipe Dia.(φ),(Squre) 28 Technical Data 45° Connector Outer Type
Length H(mm) 51

Please check the type/dimensions/specifications of the part GFJ-007 in the 45° Connector Outer Type series.

Products with similar specification

Part Number
GFJ-007G
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipSurface Treatment Color Material of Bolt

฿ 165.88

1 Piece(s) Same day [Sprayed and Baked Paint] Gray PaintGrayStainless Steel