(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The end faces of the frame can be connected with a free angle. It freely moves even after tightening the bolts.
Mounting Method | Clamp Type Bolt Fastening | Surface Treatment | No | Type | Metal Joint |
---|---|---|---|---|---|
Joint Type | Middle | Material | Aluminum | Applicable Pipe Dia.(φ),(Squre) | 28 |
Intermediate Joint Type | Connection | Color | Silver | Length H(mm) | 58 |
Material of Bolt | Iron |
Please check the type/dimensions/specifications of the part GFJ-B06 in the Free Connector, Inner Type H-M series.
How can we improve?
How can we improve?