1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Free Connector Inner Type V-M1

SUS JOINT FOR PIPE FLAME

Free Connector Inner Type V-M1
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 384.95/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Green frame parts
[Features]
・ You can freely decide the mounting angle of the frame.
・ It freely moves even after tightening the bolts.
[Applications]
・ Ideal for using as beam for connecting to and reinforcing a assembled frame.

 
Part Number
GFJ-B07 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 384.95

฿ 231.09

SUS JOINT FOR PIPE FLAME 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Mounting Method Clamp Type Bolt Fastening Surface Treatment No Type Metal Joint
Joint Type Middle Material Aluminum Applicable Pipe Dia.(φ),(Squre) 28
Intermediate Joint Type T Type (1 Direction Through) Color Silver Length H(mm) 82.5
Material of Bolt Iron

Please check the type/dimensions/specifications of the part GFJ-B07 in the Free Connector Inner Type V-M1 series.