Inner Type Free Connector

Brand :
SUS

Caution

    Product Description

    Inner-type connector for Green Frames.
    [Features]
    · The size is the same as the outer dimensions of the frame.
    · Mounting angle of the frame can be determined freely.
    · Can be fixed by tightening the bolt.
    · Can hold G size frame (43 mm).
    [Applications]
    · Ideal as a truss for connecting and reinforcing the frame surface.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Inner Type Free Connector | SUS | MISUMI Thailand