(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Connector with increased sliding load against multi-connector inner type (P50). GF-G (43 mm) frame can also be gripped. It is a polyurethane powder coated, gray-painted product for improving corrosion resistance. Bolts and nuts are also of stainless steel.
Mounting Method | Clamp Type Bolt Fastening | Type | Metal Joint | Joint Type | Corner |
---|---|---|---|---|---|
Material | Aluminum | Applicable Pipe Dia.(φ),(Squre) | 28 | Corner Type | L-Type-1 |
Technical Data | Multi-Connector Long Inner Type | Length H(mm) | 40 |
Please check the type/dimensions/specifications of the part GFJ-215 in the Multi-Connector, Long Inner Type series.
Part Number |
---|
GFJ-215G |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Surface Treatment | Color | Material of Bolt |
---|---|---|---|---|---|---|---|
฿ 248.38 | 1 Piece(s) | Same day | [Sprayed and Baked Paint] Gray Paint | Gray | Stainless Steel |
How can we improve?
How can we improve?