1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Multi Connector Inner Type R

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Multi Connector Inner Type R
  • Multi Connector Inner Type R
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 110.23/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Metal joint that can rotate a frame in any direction and fix it in place.
[Features]
· SUS Green Frame parts.
· Pay attention to the position of frame hooks.
· In inner type R, the frame can be fixed at any position by rotating it.
[Applications]
· Ideal for connecting the frames by providing slope to the shooter, etc.

 
Part Number
GFJ-207
GFJ-207GSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSurface Treatment Color Material of Bolt

฿ 110.23

SUS JOINT FOR PIPE FLAME 1 Piece(s) Same day NoSilverIron

฿ 186.56

฿ 103.32

JOINT FOR PIPE FLAME 1 Piece(s) Same day [Sprayed and Baked Paint] Gray PaintGrayStainless Steel

Loading...

  1. 1

Basic Information

Mounting Method Clamp Type Bolt Fastening Type Metal Joint Joint Type Middle
Material Aluminum Applicable Pipe Dia.(φ),(Squre) 28 Intermediate Joint Type T Type (1 Direction Through)
Technical Data Multi-Connector Inner Type R Length H(mm) 40