1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Angle Connector Outer Type

Angle Connector Outer Type
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 101.75/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Connector for Green Frame N Series (28 mm).
[Features]
· Gray painted products are polyurethane powder coated to improve corrosion-resistance.
[Applications]
· Ideal for connecting 90° L-shaped corner.

 
Part Number
GFJ-005
GFJ-005GSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSurface Treatment Color Material of Bolt

฿ 101.75

SUS JOINT FOR PIPE FLAME 1 Piece(s) Same day NoSilverIron

฿ 202.14

฿ 112.71

JOINT FOR PIPE FLAME 1 Piece(s) Same day [Sprayed and Baked Paint] Gray PaintGrayStainless Steel

Loading...

  1. 1

Basic Information

Mounting Method Clamp Type Bolt Fastening Type Metal Joint Joint Type Corner
Material Aluminum Applicable Pipe Dia.(φ),(Squre) 28 Corner Type L-Type-1
Technical Data Angle Connector Outer Type Length H(mm) 56