1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Power Unit (Part Number)

SUS POWER CYLINDER/JACK

Power Unit
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 22,242.09/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Product Characteristics]
Easy installation and electric assistance device for high-speed startup
GF motion unit can be simply operated as desired.
This electric assistance device carries out actions like "push," "lower," and "lift up" in a quick and simple manner. Pressing the switch will start the operation immediately. No difficult settings required.
The body uses a GF-G (43 mm type) frame, and therefore it can be connected and fixed in place with a standard GF connector.
Available in 2 types (slow and fast speeds) for different applications and transport loads, with 3 different stroke types: 100 mm, 200 mm, and 300 mm. There are a total of 9 operation patterns with a switch inside the controller for cycling between them.

[What are SUS Green Frames (GF Series)?]
A new aluminum pipe frame that is lighter than conventional pipe frames and that can be freely and easily assembled with just a single wrench.

 
Part Number
XAK-P06
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 22,242.09

SUS POWER CYLINDER/JACK 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Main Body / Peripheral Components Caster Precision Standard Grade Motor Mounting Orientation Straight
With or Without Motor Stepping Motor With / Without Retainer No Max. Velocity(mm/s) 50
Stroke(mm) 300 Body Aluminum Pipe Structure Material Green Frame G Rod Frame Aluminum Pipe Structure Material Green Frame S
Specifications Low Speed

Please check the type/dimensions/specifications of the part XAK-P06 in the Power Unit series.