1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Panel Side Hold, Length ℓ = 2000 (GFA-808)

JOINT FOR PIPE FLAME

Panel Side Hold, Length ℓ = 2000 (GFA-808)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

· Parts for resin plate mounting.
· You can fit the panel on the front side of the frame.
· You can attach it to the frame in a single-action, thereby eliminating the need for resin plates.

 
Part Number
GFA-808 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTechnical Data

฿ 355.01

฿ 202.14

JOINT FOR PIPE FLAME 1 Piece(s) Same day Base

Loading...

  1. 1

Basic Information

Mounting Method Plug Style Surface Treatment No Type Accessory
Material Polypropylene Applicable Pipe Dia.(φ),(Squre) 28 Accessory Type Bracket Holder
Operating Environment Standard (1-1) length (Standard)(mm) 2000

Please check the type/dimensions/specifications of the part GFA-808 in the Panel Side Hold, Length ℓ = 2000 series.

Products with similar specification

Part Number
GFA-809
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipTechnical Data

฿ 393.31

1 Piece(s) Same day Outer