1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Aluminum Structural Materials, SF Common Parts, T-Slot Frame

Aluminum Structural Materials, SF Common Parts, T-Slot Frame
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Aluminum extrusion, aluminum structural material SF common parts, T-slot extrusion.

 
Part Number
SFF-122
SFF-124/L[50-4000/0.1]
SFF-184/L[50-4000/0.1]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipExtrusion Size Length
(mm)
Length (Standard)
(mm)

฿ 13,874.68

SUS ALMINUM FLAME 1 Piece(s) 25 Day(s) 15x120-4000

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 7 Day(s) 15x12050 ~ 4000-

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 7 Day(s) 15x18050 ~ 4000-

Loading...

  1. 1

Basic Information

Standard Extrusion Size(mm) 15 Extrusion Type Groove width mixed Number of Slotted Surfaces 4-Side Slot
Material A6N01SS-T5