Aluminum Structural Material SF 40/45, Groove Width 10‑mm Type (SF2-45/180)

Brand :
SUS

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

Product Description

Compatible with the SF40 / 45 series. 10 mm groove width type. 45 mm / 180 mm aluminum extrusion.

Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

Aluminum Structural Material SF 40/45, Groove Width 10‑mm Type (SF2-45/180) | SUS | MISUMI Thailand