1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Aluminum Structural Material SF 40/45, Groove Width 10‑mm Type (SF2-40/80/2H)

SUS ALMINUM FLAME

Aluminum Structural Material SF 40/45, Groove Width 10‑mm Type (SF2-40/80/2H)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,321.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Compatible with the SF40 / 45 series. 10 mm groove width type. 40 mm / 80 mm aluminum extrusion.

 
Part Number
SFF-FH62
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 6,321.67

SUS ALMINUM FLAME 1 Piece(s) 45 Day(s)

Loading...

  1. 1

Basic Information

Standard Extrusion Size(mm) 40 Extrusion Size 40x80 Extrusion Series SUS SF40/45 (10 mm Groove Width Type)
Extrusion Type Rectangle(without Additional Machining) Number of Extrusion Slots 1 Row Groove × 0 Row Groove Number of Slotted Surfaces Two-Side Slots (opposing)
Material A6N01SS-T5 Cross Sectional Moment of Inertia lx 71.06 x 10 4 mm 4 Cross Sectional Moment of Inertia ly 21.03 x 10 4 mm 4
Section Modulus Zx 18.01 x 10 3 mm 3 Section Modulus Zy 10.51 x 10 3 mm 3 Resistance(Ω) 109-10 (anti-static level)
(1-1) length (Standard)(mm) 4000

Please check the type/dimensions/specifications of the part SFF-FH62 in the Aluminum Structural Material SF 40/45, Groove Width 10‑mm Type (SF2-40/80/2H) series.