1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Aluminum Structural Material SF 40/45, Groove Width 10‑mm Type (SF2-40/80)

Aluminum Structural Material SF 40/45, Groove Width 10‑mm Type (SF2-40/80)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Compatible with the SF40/45 series. 10-mm groove width type.


[Item Shipped Same Day]
SFF-432/SFF-434 cut items must be ordered by 3:00 pm to be shipped on the same day.

Note: Note: Excluding Saturday, Sunday, public holidays and manufacturer's holidays
(Example) Ordered before 3:00 pm on Friday ⇒ accepted on Friday, shipped on Monday
Ordered on Saturday ⇒ processed on following Monday and shipped on Tuesday
Note: Does not apply when additional work is required

Part Number
SFF-432
SFF-432B
SFF-434/L[50-4000/0.1]
SFF-434/L[50-4000/0.1]/K[DHS,​DHW,​DVS,​DVW]
SFF-434/L[50-4000/0.1]/K[TL,​TR,​TW]
SFF-434/L[50-4000/0.1]/K[TL,​TR,​TW]-[DHS,​DVS]
SFF-434/L[50-4000/0.1]/KKFC
SFF-434/L[50-4000/0.1]/KKFC-[TL,​TR,​TW]
SFF-434/L[50-4000/0.1]/KKFS
SFF-434/L[50-4000/0.1]/KKFS-[TL,​TR,​TW]
SFF-434/L[50-4000/0.1]/KKFV
SFF-434/L[50-4000/0.1]/KKFV-[TL,​TR,​TW]
SFF-434/L[50-4000/0.1]/KKFW
SFF-434/L[50-4000/0.1]/KKFW-[TL,​TR,​TW]
SFF-434/L[50-4000/0.1]/KKFY
SFF-434/L[50-4000/0.1]/KKFY-[TL,​TR,​TW]
SFF-434/L[50-4000/0.1]/KQCC
SFF-434/L[50-4000/0.1]/KQCC-[TL,​TR,​TW]
SFF-434/L[50-4000/0.1]/KQCS
SFF-434/L[50-4000/0.1]/KQCS-[TL,​TR,​TW]
SFF-434/L[50-4000/0.1]/KQCV
SFF-434/L[50-4000/0.1]/KQCV-[TL,​TR,​TW]
SFF-434/L[50-4000/0.1]/KQCW
SFF-434/L[50-4000/0.1]/KQCW-[TL,​TR,​TW]
SFF-434/L[50-4000/0.1]/KQCY
SFF-434/L[50-4000/0.1]/KQCY-[TL,​TR,​TW]
SFF-434/L[50-4000/0.1]/KTGC-3
SFF-434/L[50-4000/0.1]/KTGC-3-[TL,​TR,​TW]
SFF-434/L[50-4000/0.1]/KTGC-3L
SFF-434/L[50-4000/0.1]/KTGC-3L-[TL,​TR,​TW]
SFF-434/L[50-4000/0.1]/KTGC-3R
SFF-434/L[50-4000/0.1]/KTGC-3R-[TL,​TR,​TW]
SFF-434/L[50-4000/0.1]/KTGC
SFF-434/L[50-4000/0.1]/KTGC-[TL,​TR,​TW]
SFF-434/L[50-4000/0.1]/KTGCW-3
SFF-434/L[50-4000/0.1]/KTGCW-3-[TL,​TR,​TW]
SFF-434/L[50-4000/0.1]/KTGCW-3L
SFF-434/L[50-4000/0.1]/KTGCW-3L-[TL,​TR,​TW]
SFF-434/L[50-4000/0.1]/KTGCW-3R
SFF-434/L[50-4000/0.1]/KTGCW-3R-[TL,​TR,​TW]
SFF-434/L[50-4000/0.1]/KTGCW
SFF-434/L[50-4000/0.1]/KTGCW-[TL,​TR,​TW]
SFF-434/L[50-4000/0.1]/KTGD-3L
SFF-434/L[50-4000/0.1]/KTGD-3L-[TL,​TR,​TW]
SFF-434/L[50-4000/0.1]/KTGD
SFF-434/L[50-4000/0.1]/KTGD-[TL,​TR,​TW]
SFF-434/L[50-4000/0.1]/KTGDW-3L
SFF-434/L[50-4000/0.1]/KTGDW-3L-[TL,​TR,​TW]
SFF-434/L[50-4000/0.1]/KTGDW
SFF-434/L[50-4000/0.1]/KTGDW-[TL,​TR,​TW]
SFF-434/L[50-4000/0.1]/KTGG-3
SFF-434/L[50-4000/0.1]/KTGG-3-[TL,​TR,​TW]
SFF-434/L[50-4000/0.1]/KTGG-3L
SFF-434/L[50-4000/0.1]/KTGG-3L-[TL,​TR,​TW]
SFF-434/L[50-4000/0.1]/KTGG-3R
SFF-434/L[50-4000/0.1]/KTGG-3R-[TL,​TR,​TW]
SFF-434/L[50-4000/0.1]/KTGG
SFF-434/L[50-4000/0.1]/KTGG-[TL,​TR,​TW]
SFF-434/L[50-4000/0.1]/KTGGW-3
SFF-434/L[50-4000/0.1]/KTGGW-3-[TL,​TR,​TW]
SFF-434/L[50-4000/0.1]/KTGGW-3L
SFF-434/L[50-4000/0.1]/KTGGW-3L-[TL,​TR,​TW]
SFF-434/L[50-4000/0.1]/KTGGW-3R
SFF-434/L[50-4000/0.1]/KTGGW-3R-[TL,​TR,​TW]
SFF-434/L[50-4000/0.1]/KTGGW
SFF-434/L[50-4000/0.1]/KTGGW-[TL,​TR,​TW]
SFF-434/L[50-4000/0.1]/KTGM-3
SFF-434/L[50-4000/0.1]/KTGM-3-[TL,​TR,​TW]
SFF-434/L[50-4000/0.1]/KTGM-3L
SFF-434/L[50-4000/0.1]/KTGM-3L-[TL,​TR,​TW]
SFF-434/L[50-4000/0.1]/KTGM-3R
SFF-434/L[50-4000/0.1]/KTGM-3R-[TL,​TR,​TW]
SFF-434/L[50-4000/0.1]/KTGM
SFF-434/L[50-4000/0.1]/KTGM-[TL,​TR,​TW]
SFF-434/L[50-4000/0.1]/KTGMW-3
SFF-434/L[50-4000/0.1]/KTGMW-3-[TL,​TR,​TW]
SFF-434/L[50-4000/0.1]/KTGMW-3L
SFF-434/L[50-4000/0.1]/KTGMW-3L-[TL,​TR,​TW]
SFF-434/L[50-4000/0.1]/KTGMW-3R
SFF-434/L[50-4000/0.1]/KTGMW-3R-[TL,​TR,​TW]
SFF-434/L[50-4000/0.1]/KTGMW
SFF-434/L[50-4000/0.1]/KTGMW-[TL,​TR,​TW]
SFF-434/L[50-4000/0.1]/KTGS-3L
SFF-434/L[50-4000/0.1]/KTGS-3L-[TL,​TR,​TW]
SFF-434/L[50-4000/0.1]/KTGS
SFF-434/L[50-4000/0.1]/KTGS-[TL,​TR,​TW]
SFF-434/L[50-4000/0.1]/KTGSW-3L
SFF-434/L[50-4000/0.1]/KTGSW-3L-[TL,​TR,​TW]
SFF-434/L[50-4000/0.1]/KTGSW
SFF-434/L[50-4000/0.1]/KTGSW-[TL,​TR,​TW]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipExtrusion Type Surface Treatment Length
(mm)
(1-1) length (Standard)
(mm)
(2-1) Side Drilling (2-2) Optional specifications for frame cap external dimensions (TG joint / For Tapping Bolt Only) (3) End Face Tapping (4) 45° Diagonal Cut

฿ 3,803.33

SUS ALMINUM FLAME 1 Piece(s) Same day [Rectangle Shape] Rectangle(without Additional Machining)--4000----

฿ 15,615.36

SUS ALMINUM FLAME 1 Piece(s) 7 Day(s) [Rectangle Shape] Rectangle(without Additional Machining)Black Anodize-4000----

-

ALMINUM FLAME 1 Piece(s) 45 Day(s) [Rectangle Shape] Rectangle(without Additional Machining)-50 ~ 4000-----

-

SUS ALMINUM FLAME 1 Piece(s) 6 Day(s) [Rectangle Shape] Rectangle(with Additional Machining)[Clear Anodize] Alumite50 ~ 4000-Not Provided-Not ProvidedBoth ends [DHW] / Both ends [DVW] / One end [DHS] / One end [DVS]

-

SUS ALMINUM FLAME 1 Piece(s) 6 Day(s) [Rectangle Shape] Rectangle(with Additional Machining)[Clear Anodize] Alumite50 ~ 4000-Not Provided-TL / TR / TWNot Provided

-

SUS ALMINUM FLAME 1 Piece(s) 6 Day(s) [Rectangle Shape] Rectangle(with Additional Machining)[Clear Anodize] Alumite50 ~ 4000-Not Provided-TL / TR / TWOne end [DHS] / One end [DVS]

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) [Rectangle Shape] Rectangle(with Additional Machining)-50 ~ 4000-For KF Joint [KFC]-Not ProvidedNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) [Rectangle Shape] Rectangle(with Additional Machining)-50 ~ 4000-For KF Joint [KFC]-TL / TR / TWNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) [Rectangle Shape] Rectangle(with Additional Machining)-50 ~ 4000-For KF Joint [KFS]-Not ProvidedNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) [Rectangle Shape] Rectangle(with Additional Machining)-50 ~ 4000-For KF Joint [KFS]-TL / TR / TWNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) [Rectangle Shape] Rectangle(with Additional Machining)-50 ~ 4000-For KF Joint [KFV]-Not ProvidedNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) [Rectangle Shape] Rectangle(with Additional Machining)-50 ~ 4000-For KF Joint [KFV]-TL / TR / TWNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) [Rectangle Shape] Rectangle(with Additional Machining)-50 ~ 4000-For KF Joint [KFW]-Not ProvidedNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) [Rectangle Shape] Rectangle(with Additional Machining)-50 ~ 4000-For KF Joint [KFW]-TL / TR / TWNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) [Rectangle Shape] Rectangle(with Additional Machining)-50 ~ 4000-For KF Joint [KFY]-Not ProvidedNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) [Rectangle Shape] Rectangle(with Additional Machining)-50 ~ 4000-For KF Joint [KFY]-TL / TR / TWNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) [Rectangle Shape] Rectangle(with Additional Machining)-50 ~ 4000-For QC Joint [QCC]-Not ProvidedNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) [Rectangle Shape] Rectangle(with Additional Machining)-50 ~ 4000-For QC Joint [QCC]-TL / TR / TWNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) [Rectangle Shape] Rectangle(with Additional Machining)-50 ~ 4000-For QC Joint [QCS]-Not ProvidedNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) [Rectangle Shape] Rectangle(with Additional Machining)-50 ~ 4000-For QC Joint [QCS]-TL / TR / TWNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) [Rectangle Shape] Rectangle(with Additional Machining)-50 ~ 4000-For QC Joint [QCV]-Not ProvidedNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) [Rectangle Shape] Rectangle(with Additional Machining)-50 ~ 4000-For QC Joint [QCV]-TL / TR / TWNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) [Rectangle Shape] Rectangle(with Additional Machining)-50 ~ 4000-For QC Joint [QCW]-Not ProvidedNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) [Rectangle Shape] Rectangle(with Additional Machining)-50 ~ 4000-For QC Joint [QCW]-TL / TR / TWNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) [Rectangle Shape] Rectangle(with Additional Machining)-50 ~ 4000-For QC Joint [QCY]-Not ProvidedNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) [Rectangle Shape] Rectangle(with Additional Machining)-50 ~ 4000-For QC Joint [QCY]-TL / TR / TWNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) [Rectangle Shape] Rectangle(with Additional Machining)-50 ~ 4000-For TG Joint and Tapping Bolt [TGC]-Not ProvidedNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) [Rectangle Shape] Rectangle(with Additional Machining)-50 ~ 4000-For TG Joint and Tapping Bolt [TGC]-TL / TR / TWNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) [Rectangle Shape] Rectangle(with Additional Machining)-50 ~ 4000-For TG Joint and Tapping Bolt [TGC]-Not ProvidedNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) [Rectangle Shape] Rectangle(with Additional Machining)-50 ~ 4000-For TG Joint and Tapping Bolt [TGC]-TL / TR / TWNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) [Rectangle Shape] Rectangle(with Additional Machining)-50 ~ 4000-For TG Joint and Tapping Bolt [TGC]-Not ProvidedNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) [Rectangle Shape] Rectangle(with Additional Machining)-50 ~ 4000-For TG Joint and Tapping Bolt [TGC]-TL / TR / TWNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) [Rectangle Shape] Rectangle(with Additional Machining)-50 ~ 4000-For TG Joint and Tapping Bolt [TGC]-Not ProvidedNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) [Rectangle Shape] Rectangle(with Additional Machining)-50 ~ 4000-For TG Joint and Tapping Bolt [TGC]-TL / TR / TWNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) [Rectangle Shape] Rectangle(with Additional Machining)-50 ~ 4000-For TG Joint [TGCW]-Not ProvidedNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) [Rectangle Shape] Rectangle(with Additional Machining)-50 ~ 4000-For TG Joint [TGCW]-TL / TR / TWNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) [Rectangle Shape] Rectangle(with Additional Machining)-50 ~ 4000-For TG Joint [TGCW]-Not ProvidedNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) [Rectangle Shape] Rectangle(with Additional Machining)-50 ~ 4000-For TG Joint [TGCW]-TL / TR / TWNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) [Rectangle Shape] Rectangle(with Additional Machining)-50 ~ 4000-For TG Joint [TGCW]-Not ProvidedNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) [Rectangle Shape] Rectangle(with Additional Machining)-50 ~ 4000-For TG Joint [TGCW]-TL / TR / TWNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) [Rectangle Shape] Rectangle(with Additional Machining)-50 ~ 4000-For TG Joint [TGCW]-Not ProvidedNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) [Rectangle Shape] Rectangle(with Additional Machining)-50 ~ 4000-For TG Joint [TGCW]-TL / TR / TWNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) [Rectangle Shape] Rectangle(with Additional Machining)-50 ~ 4000-For TG Joint and Tapping Bolt [TGD]-Not ProvidedNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) [Rectangle Shape] Rectangle(with Additional Machining)-50 ~ 4000-For TG Joint and Tapping Bolt [TGD]-TL / TR / TWNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) [Rectangle Shape] Rectangle(with Additional Machining)-50 ~ 4000-For TG Joint and Tapping Bolt [TGD]-Not ProvidedNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) [Rectangle Shape] Rectangle(with Additional Machining)-50 ~ 4000-For TG Joint and Tapping Bolt [TGD]-TL / TR / TWNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) [Rectangle Shape] Rectangle(with Additional Machining)-50 ~ 4000-For TG Joint [TGDW]-Not ProvidedNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) [Rectangle Shape] Rectangle(with Additional Machining)-50 ~ 4000-For TG Joint [TGDW]-TL / TR / TWNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) [Rectangle Shape] Rectangle(with Additional Machining)-50 ~ 4000-For TG Joint [TGDW]-Not ProvidedNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) [Rectangle Shape] Rectangle(with Additional Machining)-50 ~ 4000-For TG Joint [TGDW]-TL / TR / TWNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) [Rectangle Shape] Rectangle(with Additional Machining)-50 ~ 4000-For TG Joint and Tapping Bolt [TGG]-Not ProvidedNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) [Rectangle Shape] Rectangle(with Additional Machining)-50 ~ 4000-For TG Joint and Tapping Bolt [TGG]-TL / TR / TWNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) [Rectangle Shape] Rectangle(with Additional Machining)-50 ~ 4000-For TG Joint and Tapping Bolt [TGG]-Not ProvidedNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) [Rectangle Shape] Rectangle(with Additional Machining)-50 ~ 4000-For TG Joint and Tapping Bolt [TGG]-TL / TR / TWNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) [Rectangle Shape] Rectangle(with Additional Machining)-50 ~ 4000-For TG Joint and Tapping Bolt [TGG]-Not ProvidedNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) [Rectangle Shape] Rectangle(with Additional Machining)-50 ~ 4000-For TG Joint and Tapping Bolt [TGG]-TL / TR / TWNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) [Rectangle Shape] Rectangle(with Additional Machining)-50 ~ 4000-For TG Joint and Tapping Bolt [TGG]-Not ProvidedNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) [Rectangle Shape] Rectangle(with Additional Machining)-50 ~ 4000-For TG Joint and Tapping Bolt [TGG]-TL / TR / TWNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) [Rectangle Shape] Rectangle(with Additional Machining)-50 ~ 4000-For TG Joint [TGGW]-Not ProvidedNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) [Rectangle Shape] Rectangle(with Additional Machining)-50 ~ 4000-For TG Joint [TGGW]-TL / TR / TWNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) [Rectangle Shape] Rectangle(with Additional Machining)-50 ~ 4000-For TG Joint [TGGW]-Not ProvidedNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) [Rectangle Shape] Rectangle(with Additional Machining)-50 ~ 4000-For TG Joint [TGGW]-TL / TR / TWNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) [Rectangle Shape] Rectangle(with Additional Machining)-50 ~ 4000-For TG Joint [TGGW]-Not ProvidedNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) [Rectangle Shape] Rectangle(with Additional Machining)-50 ~ 4000-For TG Joint [TGGW]-TL / TR / TWNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) [Rectangle Shape] Rectangle(with Additional Machining)-50 ~ 4000-For TG Joint [TGGW]-Not ProvidedNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) [Rectangle Shape] Rectangle(with Additional Machining)-50 ~ 4000-For TG Joint [TGGW]-TL / TR / TWNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) [Rectangle Shape] Rectangle(with Additional Machining)-50 ~ 4000-For TG Joint and Tapping Bolt [TGM]-Not ProvidedNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) [Rectangle Shape] Rectangle(with Additional Machining)-50 ~ 4000-For TG Joint and Tapping Bolt [TGM]-TL / TR / TWNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) [Rectangle Shape] Rectangle(with Additional Machining)-50 ~ 4000-For TG Joint and Tapping Bolt [TGM]-Not ProvidedNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) [Rectangle Shape] Rectangle(with Additional Machining)-50 ~ 4000-For TG Joint and Tapping Bolt [TGM]-TL / TR / TWNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) [Rectangle Shape] Rectangle(with Additional Machining)-50 ~ 4000-For TG Joint and Tapping Bolt [TGM]-Not ProvidedNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) [Rectangle Shape] Rectangle(with Additional Machining)-50 ~ 4000-For TG Joint and Tapping Bolt [TGM]-TL / TR / TWNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) [Rectangle Shape] Rectangle(with Additional Machining)-50 ~ 4000-For TG Joint and Tapping Bolt [TGM]-Not ProvidedNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) [Rectangle Shape] Rectangle(with Additional Machining)-50 ~ 4000-For TG Joint and Tapping Bolt [TGM]-TL / TR / TWNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) [Rectangle Shape] Rectangle(with Additional Machining)-50 ~ 4000-For TG Joint [TGMW]-Not ProvidedNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) [Rectangle Shape] Rectangle(with Additional Machining)-50 ~ 4000-For TG Joint [TGMW]-TL / TR / TWNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) [Rectangle Shape] Rectangle(with Additional Machining)-50 ~ 4000-For TG Joint [TGMW]-Not ProvidedNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) [Rectangle Shape] Rectangle(with Additional Machining)-50 ~ 4000-For TG Joint [TGMW]-TL / TR / TWNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) [Rectangle Shape] Rectangle(with Additional Machining)-50 ~ 4000-For TG Joint [TGMW]-Not ProvidedNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) [Rectangle Shape] Rectangle(with Additional Machining)-50 ~ 4000-For TG Joint [TGMW]-TL / TR / TWNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) [Rectangle Shape] Rectangle(with Additional Machining)-50 ~ 4000-For TG Joint [TGMW]-Not ProvidedNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) [Rectangle Shape] Rectangle(with Additional Machining)-50 ~ 4000-For TG Joint [TGMW]-TL / TR / TWNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) [Rectangle Shape] Rectangle(with Additional Machining)-50 ~ 4000-For TG Joint and Tapping Bolt [TGS]-Not ProvidedNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) [Rectangle Shape] Rectangle(with Additional Machining)-50 ~ 4000-For TG Joint and Tapping Bolt [TGS]-TL / TR / TWNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) [Rectangle Shape] Rectangle(with Additional Machining)-50 ~ 4000-For TG Joint and Tapping Bolt [TGS]-Not ProvidedNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) [Rectangle Shape] Rectangle(with Additional Machining)-50 ~ 4000-For TG Joint and Tapping Bolt [TGS]-TL / TR / TWNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) [Rectangle Shape] Rectangle(with Additional Machining)-50 ~ 4000-For TG Joint [TGSW]-Not ProvidedNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) [Rectangle Shape] Rectangle(with Additional Machining)-50 ~ 4000-For TG Joint [TGSW]-TL / TR / TWNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) [Rectangle Shape] Rectangle(with Additional Machining)-50 ~ 4000-For TG Joint [TGSW]-Not ProvidedNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) [Rectangle Shape] Rectangle(with Additional Machining)-50 ~ 4000-For TG Joint [TGSW]-TL / TR / TWNot Provided

Loading...

Basic Information

Standard Extrusion Size(mm) 40 Extrusion Size 40x80 Extrusion Series SUS SF40/45 (10 mm Groove Width Type)
Number of Extrusion Slots 1 Row Groove × 2 Row Groove Number of Slotted Surfaces 4-Side Slot Material A6N01SS-T5
Cross Sectional Moment of Inertia lx 72.40 x 10 4 mm 4 Cross Sectional Moment of Inertia ly 19.92 x 10 4 mm 4 Section Modulus Zx 18.10 x 10 3 mm 3
Section Modulus Zy 9.96 x 10 3 mm 3 Resistance(Ω) 109-10 (anti-static level)