1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Aluminum Structural Material SF40/45, Groove Width 10‑mm Type (SF2-40/40)

Aluminum Structural Material SF40/45, Groove Width 10‑mm Type (SF2-40/40)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Aluminum Structural Material SF40/45, Groove Width 10‑mm Type (SF2-40/40)
Aluminium Profile is a device used to build machine structures, available in various sizes,cross section shapes and with different types of surfaces treatment to choose from.
[Feature]
● Shape : Square
● Slot width : 10 mm. / 1 slot per side
● Cross-section : 40 mm. X 40mm.
● Overall length :The size is configurable between 50 to 4000 mm, and the minimum length can be increased by increments 0.5 mm.
● Surface treatment: Clear Anodize and Black Anodize
[Application]
Used for automatic machine structures in various industries such as automotive industry, electronics industry, etc.

Part Number
SFF-422
SFF-422BSALE
SFF-424/L[50-4000/0.1]
SFF-424/L[50-4000/0.1]/K[DSS,​DSW]
SFF-424/L[50-4000/0.1]/K[TL,​TR,​TW]
SFF-424/L[50-4000/0.1]/K[TL,​TR,​TW]-DSS
SFF-424/L[50-4000/0.1]/KKFC
SFF-424/L[50-4000/0.1]/KKFC-[TL,​TR,​TW]
SFF-424/L[50-4000/0.1]/KKFS
SFF-424/L[50-4000/0.1]/KKFS-[TL,​TR,​TW]
SFF-424/L[50-4000/0.1]/KKFW
SFF-424/L[50-4000/0.1]/KKFW-[TL,​TR,​TW]
SFF-424/L[50-4000/0.1]/KQCC
SFF-424/L[50-4000/0.1]/KQCC-[TL,​TR,​TW]
SFF-424/L[50-4000/0.1]/KQCS
SFF-424/L[50-4000/0.1]/KQCS-[TL,​TR,​TW]
SFF-424/L[50-4000/0.1]/KQCW
SFF-424/L[50-4000/0.1]/KQCW-[TL,​TR,​TW]
SFF-424/L[50-4000/0.1]/KTGC-3
SFF-424/L[50-4000/0.1]/KTGC-3-[TL,​TR,​TW]
SFF-424/L[50-4000/0.1]/KTGC-3L
SFF-424/L[50-4000/0.1]/KTGC-3L-[TL,​TR,​TW]
SFF-424/L[50-4000/0.1]/KTGC-3R
SFF-424/L[50-4000/0.1]/KTGC-3R-[TL,​TR,​TW]
SFF-424/L[50-4000/0.1]/KTGC
SFF-424/L[50-4000/0.1]/KTGC-[TL,​TR,​TW]
SFF-424/L[50-4000/0.1]/KTGCW-3
SFF-424/L[50-4000/0.1]/KTGCW-3-[TL,​TR,​TW]
SFF-424/L[50-4000/0.1]/KTGCW-3L
SFF-424/L[50-4000/0.1]/KTGCW-3L-[TL,​TR,​TW]
SFF-424/L[50-4000/0.1]/KTGCW-3R
SFF-424/L[50-4000/0.1]/KTGCW-3R-[TL,​TR,​TW]
SFF-424/L[50-4000/0.1]/KTGCW
SFF-424/L[50-4000/0.1]/KTGCW-[TL,​TR,​TW]
SFF-424/L[50-4000/0.1]/KTGD-3L
SFF-424/L[50-4000/0.1]/KTGD-3L-[TL,​TR,​TW]
SFF-424/L[50-4000/0.1]/KTGD
SFF-424/L[50-4000/0.1]/KTGD-[TL,​TR,​TW]
SFF-424/L[50-4000/0.1]/KTGDW-3L
SFF-424/L[50-4000/0.1]/KTGDW-3L-[TL,​TR,​TW]
SFF-424/L[50-4000/0.1]/KTGDW
SFF-424/L[50-4000/0.1]/KTGDW-[TL,​TR,​TW]
SFF-424/L[50-4000/0.1]/KTGM-3
SFF-424/L[50-4000/0.1]/KTGM-3-[TL,​TR,​TW]
SFF-424/L[50-4000/0.1]/KTGM-3L
SFF-424/L[50-4000/0.1]/KTGM-3L-[TL,​TR,​TW]
SFF-424/L[50-4000/0.1]/KTGM-3R
SFF-424/L[50-4000/0.1]/KTGM-3R-[TL,​TR,​TW]
SFF-424/L[50-4000/0.1]/KTGM
SFF-424/L[50-4000/0.1]/KTGM-[TL,​TR,​TW]
SFF-424/L[50-4000/0.1]/KTGMW-3
SFF-424/L[50-4000/0.1]/KTGMW-3-[TL,​TR,​TW]
SFF-424/L[50-4000/0.1]/KTGMW-3L
SFF-424/L[50-4000/0.1]/KTGMW-3L-[TL,​TR,​TW]
SFF-424/L[50-4000/0.1]/KTGMW-3R
SFF-424/L[50-4000/0.1]/KTGMW-3R-[TL,​TR,​TW]
SFF-424/L[50-4000/0.1]/KTGMW
SFF-424/L[50-4000/0.1]/KTGMW-[TL,​TR,​TW]
SFF-424/L[50-4000/0.1]/KTGS-3L
SFF-424/L[50-4000/0.1]/KTGS-3L-[TL,​TR,​TW]
SFF-424/L[50-4000/0.1]/KTGS
SFF-424/L[50-4000/0.1]/KTGS-[TL,​TR,​TW]
SFF-424/L[50-4000/0.1]/KTGSW-3L
SFF-424/L[50-4000/0.1]/KTGSW-3L-[TL,​TR,​TW]
SFF-424/L[50-4000/0.1]/KTGSW
SFF-424/L[50-4000/0.1]/KTGSW-[TL,​TR,​TW]
SFF-424/L[50-4000/0.1]/KTGU-3
SFF-424/L[50-4000/0.1]/KTGU-3-[TL,​TR,​TW]
SFF-424/L[50-4000/0.1]/KTGU-3L
SFF-424/L[50-4000/0.1]/KTGU-3L-[TL,​TR,​TW]
SFF-424/L[50-4000/0.1]/KTGU-3R
SFF-424/L[50-4000/0.1]/KTGU-3R-[TL,​TR,​TW]
SFF-424/L[50-4000/0.1]/KTGU
SFF-424/L[50-4000/0.1]/KTGU-[TL,​TR,​TW]
SFF-424/L[50-4000/0.1]/KTGUW-3
SFF-424/L[50-4000/0.1]/KTGUW-3-[TL,​TR,​TW]
SFF-424/L[50-4000/0.1]/KTGUW-3L
SFF-424/L[50-4000/0.1]/KTGUW-3L-[TL,​TR,​TW]
SFF-424/L[50-4000/0.1]/KTGUW-3R
SFF-424/L[50-4000/0.1]/KTGUW-3R-[TL,​TR,​TW]
SFF-424/L[50-4000/0.1]/KTGUW
SFF-424/L[50-4000/0.1]/KTGUW-[TL,​TR,​TW]
SFF-424/L[50-4000/0.1]/KTGW-3
SFF-424/L[50-4000/0.1]/KTGW-3-[TL,​TR,​TW]
SFF-424/L[50-4000/0.1]/KTGW-3L
SFF-424/L[50-4000/0.1]/KTGW-3L-[TL,​TR,​TW]
SFF-424/L[50-4000/0.1]/KTGW-3R
SFF-424/L[50-4000/0.1]/KTGW-3R-[TL,​TR,​TW]
SFF-424/L[50-4000/0.1]/KTGW
SFF-424/L[50-4000/0.1]/KTGW-[TL,​TR,​TW]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipStandard Extrusion Size
(mm)
Extrusion Size Extrusion Series Extrusion Type Number of Extrusion Slots Surface Treatment Number of Slotted Surfaces Material Cross Sectional Moment of Inertia lx Cross Sectional Moment of Inertia ly Section Modulus Zx Section Modulus Zy Resistance
(Ω)
Length
(mm)
(1-1) length (Standard)
(mm)
(2-1) Side Drilling (2-1) Side Drilling (2-2) Optional specifications for frame cap external dimensions (TG joint / For Tapping Bolt Only) (3) End Face Tapping (4) 45° Diagonal Cut

฿ 2,115.00

SUS ALMINUM FLAME 1 Piece(s) Same day 4040x40SUS SF40/45 (10 mm Groove Width Type)[Square Shape] Square (without additional machining)1 Row Groove × 1 Row Groove-4-Side SlotA6N01SS-T510.73 x 10 4 mm 4 10.73 x 10 4 mm 4 5.37 x 10 3 mm 3 5.37 x 10 3 mm 3 109-10 (anti-static level)-4000-----

฿ 4,370.00

฿ 2,622.44

SUS ALMINUM FLAME 1 Piece(s) Same day 4040x40SUS SF40/45 (10 mm Groove Width Type)[Square Shape] Square (without additional machining)1 Row Groove × 1 Row GrooveBlack Anodize4-Side SlotA6N01SS-T510.73 x 10 4 mm 4 10.73 x 10 4 mm 4 5.37 x 10 3 mm 3 5.37 x 10 3 mm 3 109-10 (anti-static level)-4000-----

-

ALMINUM FLAME 1 Piece(s) 45 Day(s) 4040x40SUS SF40/45 (10 mm Groove Width Type)[Square Shape] Square (without additional machining)1 Row Groove × 1 Row Groove-4-Side SlotA6N01SS-T510.73 x 10 4 mm 4 10.73 x 10 4 mm 4 5.37 x 10 3 mm 3 5.37 x 10 3 mm 3 109-10 (anti-static level)50 ~ 4000------

-

SUS ALMINUM FLAME 1 Piece(s) 6 Day(s) 4040x40SUS SF40/45 (10 mm Groove Width Type)[Square Shape] Square (with additional machining)1 Row Groove × 1 Row Groove[Clear Anodize] Alumite4-Side SlotA6N01SS-T510.73 x 10 4 mm 4 10.73 x 10 4 mm 4 5.37 x 10 3 mm 3 5.37 x 10 3 mm 3 109-10 (anti-static level)50 ~ 4000--Not Provided-Not ProvidedDSS / DSW

-

SUS ALMINUM FLAME 1 Piece(s) 6 Day(s) 4040x40SUS SF40/45 (10 mm Groove Width Type)[Square Shape] Square (with additional machining)1 Row Groove × 1 Row Groove[Clear Anodize] Alumite4-Side SlotA6N01SS-T510.73 x 10 4 mm 4 10.73 x 10 4 mm 4 5.37 x 10 3 mm 3 5.37 x 10 3 mm 3 109-10 (anti-static level)50 ~ 4000--Not Provided-TL / TR / TWNot Provided

-

SUS ALMINUM FLAME 1 Piece(s) 6 Day(s) 4040x40SUS SF40/45 (10 mm Groove Width Type)[Square Shape] Square (with additional machining)1 Row Groove × 1 Row Groove[Clear Anodize] Alumite4-Side SlotA6N01SS-T510.73 x 10 4 mm 4 10.73 x 10 4 mm 4 5.37 x 10 3 mm 3 5.37 x 10 3 mm 3 109-10 (anti-static level)50 ~ 4000--Not Provided-TL / TR / TWDSS

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) 4040x40SUS SF40/45 (10 mm Groove Width Type)[Square Shape] Square (with additional machining)1 Row Groove × 1 Row Groove-4-Side SlotA6N01SS-T510.73 x 10 4 mm 4 10.73 x 10 4 mm 4 5.37 x 10 3 mm 3 5.37 x 10 3 mm 3 109-10 (anti-static level)50 ~ 4000-For KF Joint [KFC]--Not ProvidedNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) 4040x40SUS SF40/45 (10 mm Groove Width Type)[Square Shape] Square (with additional machining)1 Row Groove × 1 Row Groove-4-Side SlotA6N01SS-T510.73 x 10 4 mm 4 10.73 x 10 4 mm 4 5.37 x 10 3 mm 3 5.37 x 10 3 mm 3 109-10 (anti-static level)50 ~ 4000-For KF Joint [KFC]--TL / TR / TWNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) 4040x40SUS SF40/45 (10 mm Groove Width Type)[Square Shape] Square (with additional machining)1 Row Groove × 1 Row Groove-4-Side SlotA6N01SS-T510.73 x 10 4 mm 4 10.73 x 10 4 mm 4 5.37 x 10 3 mm 3 5.37 x 10 3 mm 3 109-10 (anti-static level)50 ~ 4000-For KF Joint [KFS]--Not ProvidedNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) 4040x40SUS SF40/45 (10 mm Groove Width Type)[Square Shape] Square (with additional machining)1 Row Groove × 1 Row Groove-4-Side SlotA6N01SS-T510.73 x 10 4 mm 4 10.73 x 10 4 mm 4 5.37 x 10 3 mm 3 5.37 x 10 3 mm 3 109-10 (anti-static level)50 ~ 4000-For KF Joint [KFS]--TL / TR / TWNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) 4040x40SUS SF40/45 (10 mm Groove Width Type)[Square Shape] Square (with additional machining)1 Row Groove × 1 Row Groove-4-Side SlotA6N01SS-T510.73 x 10 4 mm 4 10.73 x 10 4 mm 4 5.37 x 10 3 mm 3 5.37 x 10 3 mm 3 109-10 (anti-static level)50 ~ 4000-For KF Joint [KFW]--Not ProvidedNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) 4040x40SUS SF40/45 (10 mm Groove Width Type)[Square Shape] Square (with additional machining)1 Row Groove × 1 Row Groove-4-Side SlotA6N01SS-T510.73 x 10 4 mm 4 10.73 x 10 4 mm 4 5.37 x 10 3 mm 3 5.37 x 10 3 mm 3 109-10 (anti-static level)50 ~ 4000-For KF Joint [KFW]--TL / TR / TWNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) 4040x40SUS SF40/45 (10 mm Groove Width Type)[Square Shape] Square (with additional machining)1 Row Groove × 1 Row Groove-4-Side SlotA6N01SS-T510.73 x 10 4 mm 4 10.73 x 10 4 mm 4 5.37 x 10 3 mm 3 5.37 x 10 3 mm 3 109-10 (anti-static level)50 ~ 4000-For QC Joint [QCC]--Not ProvidedNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) 4040x40SUS SF40/45 (10 mm Groove Width Type)[Square Shape] Square (with additional machining)1 Row Groove × 1 Row Groove-4-Side SlotA6N01SS-T510.73 x 10 4 mm 4 10.73 x 10 4 mm 4 5.37 x 10 3 mm 3 5.37 x 10 3 mm 3 109-10 (anti-static level)50 ~ 4000-For QC Joint [QCC]--TL / TR / TWNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) 4040x40SUS SF40/45 (10 mm Groove Width Type)[Square Shape] Square (with additional machining)1 Row Groove × 1 Row Groove-4-Side SlotA6N01SS-T510.73 x 10 4 mm 4 10.73 x 10 4 mm 4 5.37 x 10 3 mm 3 5.37 x 10 3 mm 3 109-10 (anti-static level)50 ~ 4000-For QC Joint [QCS]--Not ProvidedNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) 4040x40SUS SF40/45 (10 mm Groove Width Type)[Square Shape] Square (with additional machining)1 Row Groove × 1 Row Groove-4-Side SlotA6N01SS-T510.73 x 10 4 mm 4 10.73 x 10 4 mm 4 5.37 x 10 3 mm 3 5.37 x 10 3 mm 3 109-10 (anti-static level)50 ~ 4000-For QC Joint [QCS]--TL / TR / TWNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) 4040x40SUS SF40/45 (10 mm Groove Width Type)[Square Shape] Square (with additional machining)1 Row Groove × 1 Row Groove-4-Side SlotA6N01SS-T510.73 x 10 4 mm 4 10.73 x 10 4 mm 4 5.37 x 10 3 mm 3 5.37 x 10 3 mm 3 109-10 (anti-static level)50 ~ 4000-For QC Joint [QCW]--Not ProvidedNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) 4040x40SUS SF40/45 (10 mm Groove Width Type)[Square Shape] Square (with additional machining)1 Row Groove × 1 Row Groove-4-Side SlotA6N01SS-T510.73 x 10 4 mm 4 10.73 x 10 4 mm 4 5.37 x 10 3 mm 3 5.37 x 10 3 mm 3 109-10 (anti-static level)50 ~ 4000-For QC Joint [QCW]--TL / TR / TWNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) 4040x40SUS SF40/45 (10 mm Groove Width Type)[Square Shape] Square (with additional machining)1 Row Groove × 1 Row Groove-4-Side SlotA6N01SS-T510.73 x 10 4 mm 4 10.73 x 10 4 mm 4 5.37 x 10 3 mm 3 5.37 x 10 3 mm 3 109-10 (anti-static level)50 ~ 4000---3 (Both Ends)Not ProvidedNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) 4040x40SUS SF40/45 (10 mm Groove Width Type)[Square Shape] Square (with additional machining)1 Row Groove × 1 Row Groove-4-Side SlotA6N01SS-T510.73 x 10 4 mm 4 10.73 x 10 4 mm 4 5.37 x 10 3 mm 3 5.37 x 10 3 mm 3 109-10 (anti-static level)50 ~ 4000---3 (Both Ends)TL / TR / TWNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) 4040x40SUS SF40/45 (10 mm Groove Width Type)[Square Shape] Square (with additional machining)1 Row Groove × 1 Row Groove-4-Side SlotA6N01SS-T510.73 x 10 4 mm 4 10.73 x 10 4 mm 4 5.37 x 10 3 mm 3 5.37 x 10 3 mm 3 109-10 (anti-static level)50 ~ 4000---3L (Left)Not ProvidedNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) 4040x40SUS SF40/45 (10 mm Groove Width Type)[Square Shape] Square (with additional machining)1 Row Groove × 1 Row Groove-4-Side SlotA6N01SS-T510.73 x 10 4 mm 4 10.73 x 10 4 mm 4 5.37 x 10 3 mm 3 5.37 x 10 3 mm 3 109-10 (anti-static level)50 ~ 4000---3L (Left)TL / TR / TWNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) 4040x40SUS SF40/45 (10 mm Groove Width Type)[Square Shape] Square (with additional machining)1 Row Groove × 1 Row Groove-4-Side SlotA6N01SS-T510.73 x 10 4 mm 4 10.73 x 10 4 mm 4 5.37 x 10 3 mm 3 5.37 x 10 3 mm 3 109-10 (anti-static level)50 ~ 4000---3R (Right)Not ProvidedNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) 4040x40SUS SF40/45 (10 mm Groove Width Type)[Square Shape] Square (with additional machining)1 Row Groove × 1 Row Groove-4-Side SlotA6N01SS-T510.73 x 10 4 mm 4 10.73 x 10 4 mm 4 5.37 x 10 3 mm 3 5.37 x 10 3 mm 3 109-10 (anti-static level)50 ~ 4000---3R (Right)TL / TR / TWNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) 4040x40SUS SF40/45 (10 mm Groove Width Type)[Square Shape] Square (with additional machining)1 Row Groove × 1 Row Groove-4-Side SlotA6N01SS-T510.73 x 10 4 mm 4 10.73 x 10 4 mm 4 5.37 x 10 3 mm 3 5.37 x 10 3 mm 3 109-10 (anti-static level)50 ~ 4000---Not ProvidedNot ProvidedNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) 4040x40SUS SF40/45 (10 mm Groove Width Type)[Square Shape] Square (with additional machining)1 Row Groove × 1 Row Groove-4-Side SlotA6N01SS-T510.73 x 10 4 mm 4 10.73 x 10 4 mm 4 5.37 x 10 3 mm 3 5.37 x 10 3 mm 3 109-10 (anti-static level)50 ~ 4000---Not ProvidedTL / TR / TWNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) 4040x40SUS SF40/45 (10 mm Groove Width Type)[Square Shape] Square (with additional machining)1 Row Groove × 1 Row Groove-4-Side SlotA6N01SS-T510.73 x 10 4 mm 4 10.73 x 10 4 mm 4 5.37 x 10 3 mm 3 5.37 x 10 3 mm 3 109-10 (anti-static level)50 ~ 4000---3 (Both Ends)Not ProvidedNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) 4040x40SUS SF40/45 (10 mm Groove Width Type)[Square Shape] Square (with additional machining)1 Row Groove × 1 Row Groove-4-Side SlotA6N01SS-T510.73 x 10 4 mm 4 10.73 x 10 4 mm 4 5.37 x 10 3 mm 3 5.37 x 10 3 mm 3 109-10 (anti-static level)50 ~ 4000---3 (Both Ends)TL / TR / TWNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) 4040x40SUS SF40/45 (10 mm Groove Width Type)[Square Shape] Square (with additional machining)1 Row Groove × 1 Row Groove-4-Side SlotA6N01SS-T510.73 x 10 4 mm 4 10.73 x 10 4 mm 4 5.37 x 10 3 mm 3 5.37 x 10 3 mm 3 109-10 (anti-static level)50 ~ 4000---3L (Left)Not ProvidedNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) 4040x40SUS SF40/45 (10 mm Groove Width Type)[Square Shape] Square (with additional machining)1 Row Groove × 1 Row Groove-4-Side SlotA6N01SS-T510.73 x 10 4 mm 4 10.73 x 10 4 mm 4 5.37 x 10 3 mm 3 5.37 x 10 3 mm 3 109-10 (anti-static level)50 ~ 4000---3L (Left)TL / TR / TWNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) 4040x40SUS SF40/45 (10 mm Groove Width Type)[Square Shape] Square (with additional machining)1 Row Groove × 1 Row Groove-4-Side SlotA6N01SS-T510.73 x 10 4 mm 4 10.73 x 10 4 mm 4 5.37 x 10 3 mm 3 5.37 x 10 3 mm 3 109-10 (anti-static level)50 ~ 4000---3R (Right)Not ProvidedNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) 4040x40SUS SF40/45 (10 mm Groove Width Type)[Square Shape] Square (with additional machining)1 Row Groove × 1 Row Groove-4-Side SlotA6N01SS-T510.73 x 10 4 mm 4 10.73 x 10 4 mm 4 5.37 x 10 3 mm 3 5.37 x 10 3 mm 3 109-10 (anti-static level)50 ~ 4000---3R (Right)TL / TR / TWNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) 4040x40SUS SF40/45 (10 mm Groove Width Type)[Square Shape] Square (with additional machining)1 Row Groove × 1 Row Groove-4-Side SlotA6N01SS-T510.73 x 10 4 mm 4 10.73 x 10 4 mm 4 5.37 x 10 3 mm 3 5.37 x 10 3 mm 3 109-10 (anti-static level)50 ~ 4000---Not ProvidedNot ProvidedNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) 4040x40SUS SF40/45 (10 mm Groove Width Type)[Square Shape] Square (with additional machining)1 Row Groove × 1 Row Groove-4-Side SlotA6N01SS-T510.73 x 10 4 mm 4 10.73 x 10 4 mm 4 5.37 x 10 3 mm 3 5.37 x 10 3 mm 3 109-10 (anti-static level)50 ~ 4000---Not ProvidedTL / TR / TWNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) 4040x40SUS SF40/45 (10 mm Groove Width Type)[Square Shape] Square (with additional machining)1 Row Groove × 1 Row Groove-4-Side SlotA6N01SS-T510.73 x 10 4 mm 4 10.73 x 10 4 mm 4 5.37 x 10 3 mm 3 5.37 x 10 3 mm 3 109-10 (anti-static level)50 ~ 4000---3L (Left)Not ProvidedNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) 4040x40SUS SF40/45 (10 mm Groove Width Type)[Square Shape] Square (with additional machining)1 Row Groove × 1 Row Groove-4-Side SlotA6N01SS-T510.73 x 10 4 mm 4 10.73 x 10 4 mm 4 5.37 x 10 3 mm 3 5.37 x 10 3 mm 3 109-10 (anti-static level)50 ~ 4000---3L (Left)TL / TR / TWNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) 4040x40SUS SF40/45 (10 mm Groove Width Type)[Square Shape] Square (with additional machining)1 Row Groove × 1 Row Groove-4-Side SlotA6N01SS-T510.73 x 10 4 mm 4 10.73 x 10 4 mm 4 5.37 x 10 3 mm 3 5.37 x 10 3 mm 3 109-10 (anti-static level)50 ~ 4000---Not ProvidedNot ProvidedNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) 4040x40SUS SF40/45 (10 mm Groove Width Type)[Square Shape] Square (with additional machining)1 Row Groove × 1 Row Groove-4-Side SlotA6N01SS-T510.73 x 10 4 mm 4 10.73 x 10 4 mm 4 5.37 x 10 3 mm 3 5.37 x 10 3 mm 3 109-10 (anti-static level)50 ~ 4000---Not ProvidedTL / TR / TWNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) 4040x40SUS SF40/45 (10 mm Groove Width Type)[Square Shape] Square (with additional machining)1 Row Groove × 1 Row Groove-4-Side SlotA6N01SS-T510.73 x 10 4 mm 4 10.73 x 10 4 mm 4 5.37 x 10 3 mm 3 5.37 x 10 3 mm 3 109-10 (anti-static level)50 ~ 4000---3L (Left)Not ProvidedNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) 4040x40SUS SF40/45 (10 mm Groove Width Type)[Square Shape] Square (with additional machining)1 Row Groove × 1 Row Groove-4-Side SlotA6N01SS-T510.73 x 10 4 mm 4 10.73 x 10 4 mm 4 5.37 x 10 3 mm 3 5.37 x 10 3 mm 3 109-10 (anti-static level)50 ~ 4000---3L (Left)TL / TR / TWNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) 4040x40SUS SF40/45 (10 mm Groove Width Type)[Square Shape] Square (with additional machining)1 Row Groove × 1 Row Groove-4-Side SlotA6N01SS-T510.73 x 10 4 mm 4 10.73 x 10 4 mm 4 5.37 x 10 3 mm 3 5.37 x 10 3 mm 3 109-10 (anti-static level)50 ~ 4000---Not ProvidedNot ProvidedNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) 4040x40SUS SF40/45 (10 mm Groove Width Type)[Square Shape] Square (with additional machining)1 Row Groove × 1 Row Groove-4-Side SlotA6N01SS-T510.73 x 10 4 mm 4 10.73 x 10 4 mm 4 5.37 x 10 3 mm 3 5.37 x 10 3 mm 3 109-10 (anti-static level)50 ~ 4000---Not ProvidedTL / TR / TWNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) 4040x40SUS SF40/45 (10 mm Groove Width Type)[Square Shape] Square (with additional machining)1 Row Groove × 1 Row Groove-4-Side SlotA6N01SS-T510.73 x 10 4 mm 4 10.73 x 10 4 mm 4 5.37 x 10 3 mm 3 5.37 x 10 3 mm 3 109-10 (anti-static level)50 ~ 4000---3 (Both Ends)Not ProvidedNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) 4040x40SUS SF40/45 (10 mm Groove Width Type)[Square Shape] Square (with additional machining)1 Row Groove × 1 Row Groove-4-Side SlotA6N01SS-T510.73 x 10 4 mm 4 10.73 x 10 4 mm 4 5.37 x 10 3 mm 3 5.37 x 10 3 mm 3 109-10 (anti-static level)50 ~ 4000---3 (Both Ends)TL / TR / TWNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) 4040x40SUS SF40/45 (10 mm Groove Width Type)[Square Shape] Square (with additional machining)1 Row Groove × 1 Row Groove-4-Side SlotA6N01SS-T510.73 x 10 4 mm 4 10.73 x 10 4 mm 4 5.37 x 10 3 mm 3 5.37 x 10 3 mm 3 109-10 (anti-static level)50 ~ 4000---3L (Left)Not ProvidedNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) 4040x40SUS SF40/45 (10 mm Groove Width Type)[Square Shape] Square (with additional machining)1 Row Groove × 1 Row Groove-4-Side SlotA6N01SS-T510.73 x 10 4 mm 4 10.73 x 10 4 mm 4 5.37 x 10 3 mm 3 5.37 x 10 3 mm 3 109-10 (anti-static level)50 ~ 4000---3L (Left)TL / TR / TWNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) 4040x40SUS SF40/45 (10 mm Groove Width Type)[Square Shape] Square (with additional machining)1 Row Groove × 1 Row Groove-4-Side SlotA6N01SS-T510.73 x 10 4 mm 4 10.73 x 10 4 mm 4 5.37 x 10 3 mm 3 5.37 x 10 3 mm 3 109-10 (anti-static level)50 ~ 4000---3R (Right)Not ProvidedNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) 4040x40SUS SF40/45 (10 mm Groove Width Type)[Square Shape] Square (with additional machining)1 Row Groove × 1 Row Groove-4-Side SlotA6N01SS-T510.73 x 10 4 mm 4 10.73 x 10 4 mm 4 5.37 x 10 3 mm 3 5.37 x 10 3 mm 3 109-10 (anti-static level)50 ~ 4000---3R (Right)TL / TR / TWNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) 4040x40SUS SF40/45 (10 mm Groove Width Type)[Square Shape] Square (with additional machining)1 Row Groove × 1 Row Groove-4-Side SlotA6N01SS-T510.73 x 10 4 mm 4 10.73 x 10 4 mm 4 5.37 x 10 3 mm 3 5.37 x 10 3 mm 3 109-10 (anti-static level)50 ~ 4000---Not ProvidedNot ProvidedNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) 4040x40SUS SF40/45 (10 mm Groove Width Type)[Square Shape] Square (with additional machining)1 Row Groove × 1 Row Groove-4-Side SlotA6N01SS-T510.73 x 10 4 mm 4 10.73 x 10 4 mm 4 5.37 x 10 3 mm 3 5.37 x 10 3 mm 3 109-10 (anti-static level)50 ~ 4000---Not ProvidedTL / TR / TWNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) 4040x40SUS SF40/45 (10 mm Groove Width Type)[Square Shape] Square (with additional machining)1 Row Groove × 1 Row Groove-4-Side SlotA6N01SS-T510.73 x 10 4 mm 4 10.73 x 10 4 mm 4 5.37 x 10 3 mm 3 5.37 x 10 3 mm 3 109-10 (anti-static level)50 ~ 4000---3 (Both Ends)Not ProvidedNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) 4040x40SUS SF40/45 (10 mm Groove Width Type)[Square Shape] Square (with additional machining)1 Row Groove × 1 Row Groove-4-Side SlotA6N01SS-T510.73 x 10 4 mm 4 10.73 x 10 4 mm 4 5.37 x 10 3 mm 3 5.37 x 10 3 mm 3 109-10 (anti-static level)50 ~ 4000---3 (Both Ends)TL / TR / TWNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) 4040x40SUS SF40/45 (10 mm Groove Width Type)[Square Shape] Square (with additional machining)1 Row Groove × 1 Row Groove-4-Side SlotA6N01SS-T510.73 x 10 4 mm 4 10.73 x 10 4 mm 4 5.37 x 10 3 mm 3 5.37 x 10 3 mm 3 109-10 (anti-static level)50 ~ 4000---3L (Left)Not ProvidedNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) 4040x40SUS SF40/45 (10 mm Groove Width Type)[Square Shape] Square (with additional machining)1 Row Groove × 1 Row Groove-4-Side SlotA6N01SS-T510.73 x 10 4 mm 4 10.73 x 10 4 mm 4 5.37 x 10 3 mm 3 5.37 x 10 3 mm 3 109-10 (anti-static level)50 ~ 4000---3L (Left)TL / TR / TWNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) 4040x40SUS SF40/45 (10 mm Groove Width Type)[Square Shape] Square (with additional machining)1 Row Groove × 1 Row Groove-4-Side SlotA6N01SS-T510.73 x 10 4 mm 4 10.73 x 10 4 mm 4 5.37 x 10 3 mm 3 5.37 x 10 3 mm 3 109-10 (anti-static level)50 ~ 4000---3R (Right)Not ProvidedNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) 4040x40SUS SF40/45 (10 mm Groove Width Type)[Square Shape] Square (with additional machining)1 Row Groove × 1 Row Groove-4-Side SlotA6N01SS-T510.73 x 10 4 mm 4 10.73 x 10 4 mm 4 5.37 x 10 3 mm 3 5.37 x 10 3 mm 3 109-10 (anti-static level)50 ~ 4000---3R (Right)TL / TR / TWNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) 4040x40SUS SF40/45 (10 mm Groove Width Type)[Square Shape] Square (with additional machining)1 Row Groove × 1 Row Groove-4-Side SlotA6N01SS-T510.73 x 10 4 mm 4 10.73 x 10 4 mm 4 5.37 x 10 3 mm 3 5.37 x 10 3 mm 3 109-10 (anti-static level)50 ~ 4000---Not ProvidedNot ProvidedNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) 4040x40SUS SF40/45 (10 mm Groove Width Type)[Square Shape] Square (with additional machining)1 Row Groove × 1 Row Groove-4-Side SlotA6N01SS-T510.73 x 10 4 mm 4 10.73 x 10 4 mm 4 5.37 x 10 3 mm 3 5.37 x 10 3 mm 3 109-10 (anti-static level)50 ~ 4000---Not ProvidedTL / TR / TWNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) 4040x40SUS SF40/45 (10 mm Groove Width Type)[Square Shape] Square (with additional machining)1 Row Groove × 1 Row Groove-4-Side SlotA6N01SS-T510.73 x 10 4 mm 4 10.73 x 10 4 mm 4 5.37 x 10 3 mm 3 5.37 x 10 3 mm 3 109-10 (anti-static level)50 ~ 4000---3L (Left)Not ProvidedNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) 4040x40SUS SF40/45 (10 mm Groove Width Type)[Square Shape] Square (with additional machining)1 Row Groove × 1 Row Groove-4-Side SlotA6N01SS-T510.73 x 10 4 mm 4 10.73 x 10 4 mm 4 5.37 x 10 3 mm 3 5.37 x 10 3 mm 3 109-10 (anti-static level)50 ~ 4000---3L (Left)TL / TR / TWNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) 4040x40SUS SF40/45 (10 mm Groove Width Type)[Square Shape] Square (with additional machining)1 Row Groove × 1 Row Groove-4-Side SlotA6N01SS-T510.73 x 10 4 mm 4 10.73 x 10 4 mm 4 5.37 x 10 3 mm 3 5.37 x 10 3 mm 3 109-10 (anti-static level)50 ~ 4000---Not ProvidedNot ProvidedNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) 4040x40SUS SF40/45 (10 mm Groove Width Type)[Square Shape] Square (with additional machining)1 Row Groove × 1 Row Groove-4-Side SlotA6N01SS-T510.73 x 10 4 mm 4 10.73 x 10 4 mm 4 5.37 x 10 3 mm 3 5.37 x 10 3 mm 3 109-10 (anti-static level)50 ~ 4000---Not ProvidedTL / TR / TWNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) 4040x40SUS SF40/45 (10 mm Groove Width Type)[Square Shape] Square (with additional machining)1 Row Groove × 1 Row Groove-4-Side SlotA6N01SS-T510.73 x 10 4 mm 4 10.73 x 10 4 mm 4 5.37 x 10 3 mm 3 5.37 x 10 3 mm 3 109-10 (anti-static level)50 ~ 4000---3L (Left)Not ProvidedNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) 4040x40SUS SF40/45 (10 mm Groove Width Type)[Square Shape] Square (with additional machining)1 Row Groove × 1 Row Groove-4-Side SlotA6N01SS-T510.73 x 10 4 mm 4 10.73 x 10 4 mm 4 5.37 x 10 3 mm 3 5.37 x 10 3 mm 3 109-10 (anti-static level)50 ~ 4000---3L (Left)TL / TR / TWNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) 4040x40SUS SF40/45 (10 mm Groove Width Type)[Square Shape] Square (with additional machining)1 Row Groove × 1 Row Groove-4-Side SlotA6N01SS-T510.73 x 10 4 mm 4 10.73 x 10 4 mm 4 5.37 x 10 3 mm 3 5.37 x 10 3 mm 3 109-10 (anti-static level)50 ~ 4000---Not ProvidedNot ProvidedNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) 4040x40SUS SF40/45 (10 mm Groove Width Type)[Square Shape] Square (with additional machining)1 Row Groove × 1 Row Groove-4-Side SlotA6N01SS-T510.73 x 10 4 mm 4 10.73 x 10 4 mm 4 5.37 x 10 3 mm 3 5.37 x 10 3 mm 3 109-10 (anti-static level)50 ~ 4000---Not ProvidedTL / TR / TWNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) 4040x40SUS SF40/45 (10 mm Groove Width Type)[Square Shape] Square (with additional machining)1 Row Groove × 1 Row Groove-4-Side SlotA6N01SS-T510.73 x 10 4 mm 4 10.73 x 10 4 mm 4 5.37 x 10 3 mm 3 5.37 x 10 3 mm 3 109-10 (anti-static level)50 ~ 4000---3 (Both Ends)Not ProvidedNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) 4040x40SUS SF40/45 (10 mm Groove Width Type)[Square Shape] Square (with additional machining)1 Row Groove × 1 Row Groove-4-Side SlotA6N01SS-T510.73 x 10 4 mm 4 10.73 x 10 4 mm 4 5.37 x 10 3 mm 3 5.37 x 10 3 mm 3 109-10 (anti-static level)50 ~ 4000---3 (Both Ends)TL / TR / TWNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) 4040x40SUS SF40/45 (10 mm Groove Width Type)[Square Shape] Square (with additional machining)1 Row Groove × 1 Row Groove-4-Side SlotA6N01SS-T510.73 x 10 4 mm 4 10.73 x 10 4 mm 4 5.37 x 10 3 mm 3 5.37 x 10 3 mm 3 109-10 (anti-static level)50 ~ 4000---3L (Left)Not ProvidedNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) 4040x40SUS SF40/45 (10 mm Groove Width Type)[Square Shape] Square (with additional machining)1 Row Groove × 1 Row Groove-4-Side SlotA6N01SS-T510.73 x 10 4 mm 4 10.73 x 10 4 mm 4 5.37 x 10 3 mm 3 5.37 x 10 3 mm 3 109-10 (anti-static level)50 ~ 4000---3L (Left)TL / TR / TWNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) 4040x40SUS SF40/45 (10 mm Groove Width Type)[Square Shape] Square (with additional machining)1 Row Groove × 1 Row Groove-4-Side SlotA6N01SS-T510.73 x 10 4 mm 4 10.73 x 10 4 mm 4 5.37 x 10 3 mm 3 5.37 x 10 3 mm 3 109-10 (anti-static level)50 ~ 4000---3R (Right)Not ProvidedNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) 4040x40SUS SF40/45 (10 mm Groove Width Type)[Square Shape] Square (with additional machining)1 Row Groove × 1 Row Groove-4-Side SlotA6N01SS-T510.73 x 10 4 mm 4 10.73 x 10 4 mm 4 5.37 x 10 3 mm 3 5.37 x 10 3 mm 3 109-10 (anti-static level)50 ~ 4000---3R (Right)TL / TR / TWNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) 4040x40SUS SF40/45 (10 mm Groove Width Type)[Square Shape] Square (with additional machining)1 Row Groove × 1 Row Groove-4-Side SlotA6N01SS-T510.73 x 10 4 mm 4 10.73 x 10 4 mm 4 5.37 x 10 3 mm 3 5.37 x 10 3 mm 3 109-10 (anti-static level)50 ~ 4000---Not ProvidedNot ProvidedNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) 4040x40SUS SF40/45 (10 mm Groove Width Type)[Square Shape] Square (with additional machining)1 Row Groove × 1 Row Groove-4-Side SlotA6N01SS-T510.73 x 10 4 mm 4 10.73 x 10 4 mm 4 5.37 x 10 3 mm 3 5.37 x 10 3 mm 3 109-10 (anti-static level)50 ~ 4000---Not ProvidedTL / TR / TWNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) 4040x40SUS SF40/45 (10 mm Groove Width Type)[Square Shape] Square (with additional machining)1 Row Groove × 1 Row Groove-4-Side SlotA6N01SS-T510.73 x 10 4 mm 4 10.73 x 10 4 mm 4 5.37 x 10 3 mm 3 5.37 x 10 3 mm 3 109-10 (anti-static level)50 ~ 4000---3 (Both Ends)Not ProvidedNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) 4040x40SUS SF40/45 (10 mm Groove Width Type)[Square Shape] Square (with additional machining)1 Row Groove × 1 Row Groove-4-Side SlotA6N01SS-T510.73 x 10 4 mm 4 10.73 x 10 4 mm 4 5.37 x 10 3 mm 3 5.37 x 10 3 mm 3 109-10 (anti-static level)50 ~ 4000---3 (Both Ends)TL / TR / TWNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) 4040x40SUS SF40/45 (10 mm Groove Width Type)[Square Shape] Square (with additional machining)1 Row Groove × 1 Row Groove-4-Side SlotA6N01SS-T510.73 x 10 4 mm 4 10.73 x 10 4 mm 4 5.37 x 10 3 mm 3 5.37 x 10 3 mm 3 109-10 (anti-static level)50 ~ 4000---3L (Left)Not ProvidedNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) 4040x40SUS SF40/45 (10 mm Groove Width Type)[Square Shape] Square (with additional machining)1 Row Groove × 1 Row Groove-4-Side SlotA6N01SS-T510.73 x 10 4 mm 4 10.73 x 10 4 mm 4 5.37 x 10 3 mm 3 5.37 x 10 3 mm 3 109-10 (anti-static level)50 ~ 4000---3L (Left)TL / TR / TWNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) 4040x40SUS SF40/45 (10 mm Groove Width Type)[Square Shape] Square (with additional machining)1 Row Groove × 1 Row Groove-4-Side SlotA6N01SS-T510.73 x 10 4 mm 4 10.73 x 10 4 mm 4 5.37 x 10 3 mm 3 5.37 x 10 3 mm 3 109-10 (anti-static level)50 ~ 4000---3R (Right)Not ProvidedNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) 4040x40SUS SF40/45 (10 mm Groove Width Type)[Square Shape] Square (with additional machining)1 Row Groove × 1 Row Groove-4-Side SlotA6N01SS-T510.73 x 10 4 mm 4 10.73 x 10 4 mm 4 5.37 x 10 3 mm 3 5.37 x 10 3 mm 3 109-10 (anti-static level)50 ~ 4000---3R (Right)TL / TR / TWNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) 4040x40SUS SF40/45 (10 mm Groove Width Type)[Square Shape] Square (with additional machining)1 Row Groove × 1 Row Groove-4-Side SlotA6N01SS-T510.73 x 10 4 mm 4 10.73 x 10 4 mm 4 5.37 x 10 3 mm 3 5.37 x 10 3 mm 3 109-10 (anti-static level)50 ~ 4000---Not ProvidedNot ProvidedNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) 4040x40SUS SF40/45 (10 mm Groove Width Type)[Square Shape] Square (with additional machining)1 Row Groove × 1 Row Groove-4-Side SlotA6N01SS-T510.73 x 10 4 mm 4 10.73 x 10 4 mm 4 5.37 x 10 3 mm 3 5.37 x 10 3 mm 3 109-10 (anti-static level)50 ~ 4000---Not ProvidedTL / TR / TWNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) 4040x40SUS SF40/45 (10 mm Groove Width Type)[Square Shape] Square (with additional machining)1 Row Groove × 1 Row Groove-4-Side SlotA6N01SS-T510.73 x 10 4 mm 4 10.73 x 10 4 mm 4 5.37 x 10 3 mm 3 5.37 x 10 3 mm 3 109-10 (anti-static level)50 ~ 4000---3 (Both Ends)Not ProvidedNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) 4040x40SUS SF40/45 (10 mm Groove Width Type)[Square Shape] Square (with additional machining)1 Row Groove × 1 Row Groove-4-Side SlotA6N01SS-T510.73 x 10 4 mm 4 10.73 x 10 4 mm 4 5.37 x 10 3 mm 3 5.37 x 10 3 mm 3 109-10 (anti-static level)50 ~ 4000---3 (Both Ends)TL / TR / TWNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) 4040x40SUS SF40/45 (10 mm Groove Width Type)[Square Shape] Square (with additional machining)1 Row Groove × 1 Row Groove-4-Side SlotA6N01SS-T510.73 x 10 4 mm 4 10.73 x 10 4 mm 4 5.37 x 10 3 mm 3 5.37 x 10 3 mm 3 109-10 (anti-static level)50 ~ 4000---3L (Left)Not ProvidedNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) 4040x40SUS SF40/45 (10 mm Groove Width Type)[Square Shape] Square (with additional machining)1 Row Groove × 1 Row Groove-4-Side SlotA6N01SS-T510.73 x 10 4 mm 4 10.73 x 10 4 mm 4 5.37 x 10 3 mm 3 5.37 x 10 3 mm 3 109-10 (anti-static level)50 ~ 4000---3L (Left)TL / TR / TWNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) 4040x40SUS SF40/45 (10 mm Groove Width Type)[Square Shape] Square (with additional machining)1 Row Groove × 1 Row Groove-4-Side SlotA6N01SS-T510.73 x 10 4 mm 4 10.73 x 10 4 mm 4 5.37 x 10 3 mm 3 5.37 x 10 3 mm 3 109-10 (anti-static level)50 ~ 4000---3R (Right)Not ProvidedNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) 4040x40SUS SF40/45 (10 mm Groove Width Type)[Square Shape] Square (with additional machining)1 Row Groove × 1 Row Groove-4-Side SlotA6N01SS-T510.73 x 10 4 mm 4 10.73 x 10 4 mm 4 5.37 x 10 3 mm 3 5.37 x 10 3 mm 3 109-10 (anti-static level)50 ~ 4000---3R (Right)TL / TR / TWNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) 4040x40SUS SF40/45 (10 mm Groove Width Type)[Square Shape] Square (with additional machining)1 Row Groove × 1 Row Groove-4-Side SlotA6N01SS-T510.73 x 10 4 mm 4 10.73 x 10 4 mm 4 5.37 x 10 3 mm 3 5.37 x 10 3 mm 3 109-10 (anti-static level)50 ~ 4000---Not ProvidedNot ProvidedNot Provided

-

SUS PARTS FOR CONVEYANCE 1 Piece(s) 6 Day(s) 4040x40SUS SF40/45 (10 mm Groove Width Type)[Square Shape] Square (with additional machining)1 Row Groove × 1 Row Groove-4-Side SlotA6N01SS-T510.73 x 10 4 mm 4 10.73 x 10 4 mm 4 5.37 x 10 3 mm 3 5.37 x 10 3 mm 3 109-10 (anti-static level)50 ~ 4000---Not ProvidedTL / TR / TWNot Provided

Loading...