(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]·Basic frame with grooves for T-nut.
Part Number |
---|
SFF-EB2 |
SFF-EB4/L[50-4000/0.1] |
SFF-EB4/L[50-4000/0.1]/K[KFA,KFD,KFE,KFV,KFY] |
SFF-EB4/L[50-4000/0.1]/K[KFA,KFD,KFE,KFV,KFY]-[TL,TR,TW] |
SFF-EB4/L[50-4000/0.1]/K[TL,TR,TW] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Extrusion Type | Number of Extrusion Slots | Surface Treatment | Length (mm) | (1-1) length (Standard) (mm) | (2-1) Side Drilling | (2-1) Side Drilling | (2-2) Optional specifications for frame cap external dimensions (TG joint / For Tapping Bolt Only) | (3) End Face Tapping | (4) 45° Diagonal Cut |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 10,523.49 | SUS ALMINUM FLAME | 1 Piece(s) | 8 Day(s) | [Rectangle Shape] Rectangle(without Additional Machining) | 1 Row Groove × 2 Row Groove | - | - | 4000 | - | - | - | - | - | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 9 Day(s) | [Rectangle Shape] Rectangle(without Additional Machining) | 1 Row Groove × 2 Row Groove | - | 50 ~ 4000 | - | - | - | - | - | - | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 7 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | 1 Row Groove × 2 Row Groove | - | 50 ~ 4000 | - | For KF Joint [KFA] / For KF Joint [KFD] / For KF Joint [KFE] / For KF Joint [KFV] / For KF Joint [KFY] | - | Not Provided | Not Provided | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 7 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | 1 Row Groove × 2 Row Groove | - | 50 ~ 4000 | - | For KF Joint [KFA] / For KF Joint [KFD] / For KF Joint [KFE] / For KF Joint [KFV] / For KF Joint [KFY] | - | Not Provided | TL / TR / TW | Not Provided | ||
- | SUS ALMINUM FLAME | 1 Piece(s) | 7 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | 1-row groove × 2-row groove | [Clear Anodize] Alumite | 50 ~ 4000 | - | - | Not Provided | - | TL / TR / TW | Not Provided |
Loading...
Standard Extrusion Size(mm) | 35 | Extrusion Size | 35x70 | Extrusion Series | SUS SF30 (8 mm Groove Width Type) |
---|---|---|---|---|---|
Number of Slotted Surfaces | 3-Side Slot | Material | A6N01SS-T5 | Cross Sectional Moment of Inertia lx | 33.94 x 10 4 mm 4 |
Cross Sectional Moment of Inertia ly | 9.47 x 10 4 mm 4 | Section Modulus Zx | 9.70 x 10 3 mm 3 | Section Modulus Zy | 5.36 x 10 3 mm 3 |
Resistance(Ω) | 109-10 (anti-static level) |
How can we improve?
How can we improve?