(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Aluminum Structural Material SF30, Groove Width 8‑mm Type (SF-35/70)
Aluminum profile is a device used to build machine structures. It is available in various sizes, and cross-sectional shapes to choose from.
[Feature]
● Shape : Rectangle (with and without machining)
● Slot width : 8 mm.
● Cross-section : 35x70 mm.
number of slot width x length = 1 X 2 slot
number of slotted surfaces = 4 sides
● Overall length :The size is configurable between 50 to 4000 mm, and the minimum length can be increased by increments 0.1 mm.
● Material : Aluminium grade A6N01SS-T5
● Surface treatment: Clear Anodize
[Application]
Used for automatic machine structures in various industries such as automotive industry, electronics industry, etc.
Part Number |
---|
SFF-3B2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Extrusion Type | Surface Treatment | Length (mm) | (1-1) length (Standard) (mm) | (2-1) Side Drilling | (2-1) Side Drilling | (2-2) Optional specifications for frame cap external dimensions (TG joint only) | (3) End Face Tapping | (4) 45° Diagonal Cut |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,125.00 | SUS ALMINUM FLAME | 1 Piece(s) | 3 Day(s) | [Rectangle Shape] Rectangle(without Additional Machining) | - | - | 4000 | - | - | - | - | - |
Loading...
Standard Extrusion Size(mm) | 35 | Extrusion Size | 35x70 | Extrusion Series | SUS SF30 (8 mm Groove Width Type) |
---|---|---|---|---|---|
Number of Extrusion Slots | 1 Row Groove × 2 Row Groove | Number of Slotted Surfaces | 4-Side Slot | Material | A6N01SS-T5 |
Cross Sectional Moment of Inertia lx | 35.09 x 10 4 mm 4 | Cross Sectional Moment of Inertia ly | 9.04 x 10 4 mm 4 | Section Modulus Zx | 10.03 x 10 3 mm 3 |
Section Modulus Zy | 5.16 x 10 3 mm 3 | Resistance(Ω) | 109-10 (anti-static level) |
Please check the type/dimensions/specifications of the part SFF-3B2 in the Aluminum Structural Material SF30, Groove Width 8‑mm Type (SF-35/70) series.
How can we improve?
How can we improve?