(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Compatible with the SF30 series. 8‑mm groove width type.
The catalog description of the additional work for this product contains an incorrect entry. Please check the errata (from p. 881) before using the product.
Part Number |
---|
SFF-612 |
SFF-614/L[50-4000/0.1] |
SFF-614/L[50-4000/0.1]/K[DHS,DHW,DVS,DVW] |
SFF-614/L[50-4000/0.1]/K[QCC,QCS,QCV,QCW,QCY] |
SFF-614/L[50-4000/0.1]/K[QCC,QCS,QCV,QCW,QCY]-[TL,TR,TW] |
SFF-614/L[50-4000/0.1]/K[TL,TR,TW] |
SFF-614/L[50-4000/0.1]/K[TL,TR,TW]-[DHS,DVS] |
SFF-692 |
SFF-694/L[50-4000/0.1] |
SFF-694/L[50-4000/0.1]/K[DHS,DHW,DVS,DVW] |
SFF-694/L[50-4000/0.1]/K[QCC,QCS,QCV,QCW,QCY] |
SFF-694/L[50-4000/0.1]/K[QCC,QCS,QCV,QCW,QCY]-[TL,TR,TW] |
SFF-694/L[50-4000/0.1]/K[TL,TR,TW] |
SFF-694/L[50-4000/0.1]/K[TL,TR,TW]-[DHS,DVS] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Extrusion Size | Extrusion Type | Number of Extrusion Slots | Surface Treatment | Cross Sectional Moment of Inertia lx | Cross Sectional Moment of Inertia ly | Section Modulus Zx | Section Modulus Zy | Length (mm) | (1-1) length (Standard) (mm) | (2-1) Side Drilling | (2-1) Side Drilling | (2-2) Optional specifications for frame cap external dimensions (TG joint / For Tapping Bolt Only) | (3) End Face Tapping | (4) 45° Diagonal Cut |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 8,580.00 | SUS ALMINUM FLAME | 1 Piece(s) | 3 Day(s) | 60x120 | [Rectangle Shape] Rectangle(without Additional Machining) | 2 Row Groove × 4 Row Groove | - | 242.90 x 10 4 mm 4 | 65.97 x 10 4 mm 4 | 40.48 x 10 3 mm 3 | 21.99 x 10 3 mm 3 | - | 4000 | - | - | - | - | - | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 7 Day(s) | 60x120 | [Rectangle Shape] Rectangle(without Additional Machining) | 2 Row Groove × 4 Row Groove | - | 242.90 x 10 4 mm 4 | 65.97 x 10 4 mm 4 | 40.48 x 10 3 mm 3 | 21.99 x 10 3 mm 3 | 50 ~ 4000 | - | - | - | - | - | - | ||
- | SUS ALMINUM FLAME | 1 Piece(s) | 7 Day(s) | 60x120 | [Rectangle Shape] Rectangle(with Additional Machining) | 2 Row Groove × 4 Row Groove | [Clear Anodize] Alumite | 242.90 x 10 4 mm 4 | 65.97 x 10 4 mm 4 | 40.48 x 10 3 mm 3 | 21.99 x 10 3 mm 3 | 50 ~ 4000 | - | - | Not Provided | - | Not Provided | Both ends [DHW] / Both ends [DVW] / One end [DHS] / One end [DVS] | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 7 Day(s) | 60x120 | [Rectangle Shape] Rectangle(with Additional Machining) | 2 Row Groove × 4 Row Groove | - | 242.90 x 10 4 mm 4 | 65.97 x 10 4 mm 4 | 40.48 x 10 3 mm 3 | 21.99 x 10 3 mm 3 | 50 ~ 4000 | - | For QC Joint [QCC] / For QC Joint [QCS] / For QC Joint [QCV] / For QC Joint [QCW] / For QC Joint [QCY] | - | Not Provided | Not Provided | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 7 Day(s) | 60x120 | [Rectangle Shape] Rectangle(with Additional Machining) | 2 Row Groove × 4 Row Groove | - | 242.90 x 10 4 mm 4 | 65.97 x 10 4 mm 4 | 40.48 x 10 3 mm 3 | 21.99 x 10 3 mm 3 | 50 ~ 4000 | - | For QC Joint [QCC] / For QC Joint [QCS] / For QC Joint [QCV] / For QC Joint [QCW] / For QC Joint [QCY] | - | Not Provided | TL / TR / TW | Not Provided | ||
- | SUS ALMINUM FLAME | 1 Piece(s) | 7 Day(s) | 60x120 | [Rectangle Shape] Rectangle(with Additional Machining) | 2 Row Groove × 4 Row Groove | [Clear Anodize] Alumite | 242.90 x 10 4 mm 4 | 65.97 x 10 4 mm 4 | 40.48 x 10 3 mm 3 | 21.99 x 10 3 mm 3 | 50 ~ 4000 | - | - | Not Provided | - | TL / TR / TW | Not Provided | ||
- | SUS ALMINUM FLAME | 1 Piece(s) | 7 Day(s) | 60x120 | [Rectangle Shape] Rectangle(with Additional Machining) | 2 Row Groove × 4 Row Groove | [Clear Anodize] Alumite | 242.90 x 10 4 mm 4 | 65.97 x 10 4 mm 4 | 40.48 x 10 3 mm 3 | 21.99 x 10 3 mm 3 | 50 ~ 4000 | - | - | Not Provided | - | TL / TR / TW | One end [DHS] / One end [DVS] | ||
฿ 5,400.00 | SUS ALMINUM FLAME | 1 Piece(s) | 3 Day(s) | 60x90 | [Rectangle Shape] Rectangle(without Additional Machining) | 2 Row Groove × 3 Row Groove | - | 111.61 x 10 4 mm 4 | 52.65 x 10 4 mm 4 | 24.80 x 10 3 mm 3 | 17.56 x 10 3 mm 3 | - | 4000 | - | - | - | - | - | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 7 Day(s) | 60x90 | [Rectangle Shape] Rectangle(without Additional Machining) | 2 Row Groove × 3 Row Groove | - | 111.61 x 10 4 mm 4 | 52.65 x 10 4 mm 4 | 24.80 x 10 3 mm 3 | 17.56 x 10 3 mm 3 | 50 ~ 4000 | - | - | - | - | - | - | ||
- | SUS ALMINUM FLAME | 1 Piece(s) | 7 Day(s) | 60x90 | [Rectangle Shape] Rectangle(with Additional Machining) | 2 Row Groove × 3 Row Groove | [Clear Anodize] Alumite | 111.61 x 10 4 mm 4 | 52.65 x 10 4 mm 4 | 24.80 x 10 3 mm 3 | 17.56 x 10 3 mm 3 | 50 ~ 4000 | - | - | Not Provided | - | Not Provided | Both ends [DHW] / Both ends [DVW] / One end [DHS] / One end [DVS] | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 7 Day(s) | 60x90 | [Rectangle Shape] Rectangle(with Additional Machining) | 2 Row Groove × 3 Row Groove | - | 111.61 x 10 4 mm 4 | 52.65 x 10 4 mm 4 | 24.80 x 10 3 mm 3 | 17.56 x 10 3 mm 3 | 50 ~ 4000 | - | For QC Joint [QCC] / For QC Joint [QCS] / For QC Joint [QCV] / For QC Joint [QCW] / For QC Joint [QCY] | - | Not Provided | Not Provided | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 7 Day(s) | 60x90 | [Rectangle Shape] Rectangle(with Additional Machining) | 2 Row Groove × 3 Row Groove | - | 111.61 x 10 4 mm 4 | 52.65 x 10 4 mm 4 | 24.80 x 10 3 mm 3 | 17.56 x 10 3 mm 3 | 50 ~ 4000 | - | For QC Joint [QCC] / For QC Joint [QCS] / For QC Joint [QCV] / For QC Joint [QCW] / For QC Joint [QCY] | - | Not Provided | TL / TR / TW | Not Provided | ||
- | SUS ALMINUM FLAME | 1 Piece(s) | 7 Day(s) | 60x90 | [Rectangle Shape] Rectangle(with Additional Machining) | 2 Row Groove × 3 Row Groove | [Clear Anodize] Alumite | 111.61 x 10 4 mm 4 | 52.65 x 10 4 mm 4 | 24.80 x 10 3 mm 3 | 17.56 x 10 3 mm 3 | 50 ~ 4000 | - | - | Not Provided | - | TL / TR / TW | Not Provided | ||
- | SUS ALMINUM FLAME | 1 Piece(s) | 7 Day(s) | 60x90 | [Rectangle Shape] Rectangle(with Additional Machining) | 2 Row Groove × 3 Row Groove | [Clear Anodize] Alumite | 111.61 x 10 4 mm 4 | 52.65 x 10 4 mm 4 | 24.80 x 10 3 mm 3 | 17.56 x 10 3 mm 3 | 50 ~ 4000 | - | - | Not Provided | - | TL / TR / TW | One end [DHS] / One end [DVS] |
Loading...
Standard Extrusion Size(mm) | 60 | Extrusion Series | SUS SF30 (8 mm Groove Width Type) | Number of Slotted Surfaces | 4-Side Slot |
---|---|---|---|---|---|
Material | A6N01SS-T5 | Resistance(Ω) | 109-10 (anti-static level) |
How can we improve?
How can we improve?