(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Compatible with the SF30 series. 8‑mm groove width type.
[Item Shipped Same Day]
SFF-602W/SFF-604W cut items must be ordered by 3:00 pm to be shipped on the same day.
Note: Note: Excluding Saturday, Sunday, public holidays and manufacturer's holidays
(Example) Ordered before 3:00 pm on Friday ⇒ accepted on Friday, shipped on Monday
Ordered on Saturday ⇒ processed on following Monday and shipped on Tuesday
Note: Does not apply when additional work is required
Part Number |
---|
SFF-604W-T/K[NLANLX,QCCNLX,QCSNLX,QCWNLX,TGC3L,TGC3R,TGCNLX,TGCW3L,TGCW3R,TGCWNLX,TGCWX,TGCX,TGD3L,TGDNLX,TGDW3L,TGDWNLX,TGM3L,TGM3R,TGMNLX,TGMW3L,TGMW3R,TGMWNLX,TGMWX,TGMX,TGS3L,TGSNLX,TGSW3L,TGSWNLX,TGU3L,TGU3R,TGUNLX,TGUW3L,TGUW3R,TGUWNLX,TGUWX,TGUX,TGW3L,TGW3R,TGWNLX,TGWW3L,TGWW3R,TGWWNLX,TGWWX,TGWX]-[NLB,TL,TR,TW]-[DSS,DSW,NLC] |
SFF-W62B |
SFF-W64B/L[50-4000/0.1] |
SFF-W64B/L[50-4000/0.1]/K[DSS,DSW] |
SFF-W64B/L[50-4000/0.1]/K[TL,TR,TW] |
SFF-W64B/L[50-4000/0.1]/K[TL,TR,TW]-DSS |
SFF-W64B/L[50-4000/0.1]/KQCC |
SFF-W64B/L[50-4000/0.1]/KQCC-[TL,TR,TW] |
SFF-W64B/L[50-4000/0.1]/KQCS |
SFF-W64B/L[50-4000/0.1]/KQCS-[TL,TR,TW] |
SFF-W64B/L[50-4000/0.1]/KQCW |
SFF-W64B/L[50-4000/0.1]/KQCW-[TL,TR,TW] |
SFF-W64B/L[50-4000/0.1]/KTGC-3 |
SFF-W64B/L[50-4000/0.1]/KTGC-3-[TL,TR,TW] |
SFF-W64B/L[50-4000/0.1]/KTGC-3L |
SFF-W64B/L[50-4000/0.1]/KTGC-3L-[TL,TR,TW] |
SFF-W64B/L[50-4000/0.1]/KTGC-3R |
SFF-W64B/L[50-4000/0.1]/KTGC-3R-[TL,TR,TW] |
SFF-W64B/L[50-4000/0.1]/KTGC |
SFF-W64B/L[50-4000/0.1]/KTGC-[TL,TR,TW] |
SFF-W64B/L[50-4000/0.1]/KTGCW-3 |
SFF-W64B/L[50-4000/0.1]/KTGCW-3-[TL,TR,TW] |
SFF-W64B/L[50-4000/0.1]/KTGCW-3L |
SFF-W64B/L[50-4000/0.1]/KTGCW-3L-[TL,TR,TW] |
SFF-W64B/L[50-4000/0.1]/KTGCW-3R |
SFF-W64B/L[50-4000/0.1]/KTGCW-3R-[TL,TR,TW] |
SFF-W64B/L[50-4000/0.1]/KTGCW |
SFF-W64B/L[50-4000/0.1]/KTGCW-[TL,TR,TW] |
SFF-W64B/L[50-4000/0.1]/KTGD-3L |
SFF-W64B/L[50-4000/0.1]/KTGD-3L-[TL,TR,TW] |
SFF-W64B/L[50-4000/0.1]/KTGD |
SFF-W64B/L[50-4000/0.1]/KTGD-[TL,TR,TW] |
SFF-W64B/L[50-4000/0.1]/KTGDW-3L |
SFF-W64B/L[50-4000/0.1]/KTGDW-3L-[TL,TR,TW] |
SFF-W64B/L[50-4000/0.1]/KTGDW |
SFF-W64B/L[50-4000/0.1]/KTGDW-[TL,TR,TW] |
SFF-W64B/L[50-4000/0.1]/KTGM-3 |
SFF-W64B/L[50-4000/0.1]/KTGM-3-[TL,TR,TW] |
SFF-W64B/L[50-4000/0.1]/KTGM-3L |
SFF-W64B/L[50-4000/0.1]/KTGM-3L-[TL,TR,TW] |
SFF-W64B/L[50-4000/0.1]/KTGM-3R |
SFF-W64B/L[50-4000/0.1]/KTGM-3R-[TL,TR,TW] |
SFF-W64B/L[50-4000/0.1]/KTGM |
SFF-W64B/L[50-4000/0.1]/KTGM-[TL,TR,TW] |
SFF-W64B/L[50-4000/0.1]/KTGMW-3 |
SFF-W64B/L[50-4000/0.1]/KTGMW-3-[TL,TR,TW] |
SFF-W64B/L[50-4000/0.1]/KTGMW-3L |
SFF-W64B/L[50-4000/0.1]/KTGMW-3L-[TL,TR,TW] |
SFF-W64B/L[50-4000/0.1]/KTGMW-3R |
SFF-W64B/L[50-4000/0.1]/KTGMW-3R-[TL,TR,TW] |
SFF-W64B/L[50-4000/0.1]/KTGMW |
SFF-W64B/L[50-4000/0.1]/KTGMW-[TL,TR,TW] |
SFF-W64B/L[50-4000/0.1]/KTGS-3L |
SFF-W64B/L[50-4000/0.1]/KTGS-3L-[TL,TR,TW] |
SFF-W64B/L[50-4000/0.1]/KTGS |
SFF-W64B/L[50-4000/0.1]/KTGS-[TL,TR,TW] |
SFF-W64B/L[50-4000/0.1]/KTGSW-3L |
SFF-W64B/L[50-4000/0.1]/KTGSW-3L-[TL,TR,TW] |
SFF-W64B/L[50-4000/0.1]/KTGSW |
SFF-W64B/L[50-4000/0.1]/KTGSW-[TL,TR,TW] |
SFF-W64B/L[50-4000/0.1]/KTGU-3 |
SFF-W64B/L[50-4000/0.1]/KTGU-3-[TL,TR,TW] |
SFF-W64B/L[50-4000/0.1]/KTGU-3L |
SFF-W64B/L[50-4000/0.1]/KTGU-3L-[TL,TR,TW] |
SFF-W64B/L[50-4000/0.1]/KTGU-3R |
SFF-W64B/L[50-4000/0.1]/KTGU-3R-[TL,TR,TW] |
SFF-W64B/L[50-4000/0.1]/KTGU |
SFF-W64B/L[50-4000/0.1]/KTGU-[TL,TR,TW] |
SFF-W64B/L[50-4000/0.1]/KTGUW-3 |
SFF-W64B/L[50-4000/0.1]/KTGUW-3-[TL,TR,TW] |
SFF-W64B/L[50-4000/0.1]/KTGUW-3L |
SFF-W64B/L[50-4000/0.1]/KTGUW-3L-[TL,TR,TW] |
SFF-W64B/L[50-4000/0.1]/KTGUW-3R |
SFF-W64B/L[50-4000/0.1]/KTGUW-3R-[TL,TR,TW] |
SFF-W64B/L[50-4000/0.1]/KTGUW |
SFF-W64B/L[50-4000/0.1]/KTGUW-[TL,TR,TW] |
SFF-W64B/L[50-4000/0.1]/KTGW-3 |
SFF-W64B/L[50-4000/0.1]/KTGW-3-[TL,TR,TW] |
SFF-W64B/L[50-4000/0.1]/KTGW-3L |
SFF-W64B/L[50-4000/0.1]/KTGW-3L-[TL,TR,TW] |
SFF-W64B/L[50-4000/0.1]/KTGW-3R |
SFF-W64B/L[50-4000/0.1]/KTGW-3R-[TL,TR,TW] |
SFF-W64B/L[50-4000/0.1]/KTGW |
SFF-W64B/L[50-4000/0.1]/KTGW-[TL,TR,TW] |
SFF-W64B/L[50-4000/0.1]/KTGWW-3 |
SFF-W64B/L[50-4000/0.1]/KTGWW-3-[TL,TR,TW] |
SFF-W64B/L[50-4000/0.1]/KTGWW-3L |
SFF-W64B/L[50-4000/0.1]/KTGWW-3L-[TL,TR,TW] |
SFF-W64B/L[50-4000/0.1]/KTGWW-3R |
SFF-W64B/L[50-4000/0.1]/KTGWW-3R-[TL,TR,TW] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Extrusion Type | Surface Treatment | Length (mm) | (1-1) length (Standard) (mm) | (2-1) Side Drilling | (2-2) Optional specifications for frame cap external dimensions (TG joint / For Tapping Bolt Only) | (3) End Face Tapping | (4) 45° Diagonal Cut |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 45 Day(s) | [Square Shape] Square (without additional machining) | [Clear Anodize] Alumite | - | - | - | - | - | - | ||
฿ 16,642.95 | SUS ALMINUM FLAME | 1 Piece(s) | 7 Day(s) | [Square Shape] Square (without additional machining) | Black Anodize | - | 4000 | - | - | - | - | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 10 Day(s) | [Square Shape] Square (without additional machining) | Black Anodize | 50 ~ 4000 | - | - | - | - | - | ||
- | SUS ALMINUM FLAME | 1 Piece(s) | 14 Day(s) | [Square Shape] Square (with additional machining) | Black Anodize | 50 ~ 4000 | - | Not Provided | - | Not Provided | DSS / DSW | ||
- | SUS ALMINUM FLAME | 1 Piece(s) | 14 Day(s) | [Square Shape] Square (with additional machining) | Black Anodize | 50 ~ 4000 | - | Not Provided | - | TL / TR / TW | Not Provided | ||
- | SUS ALMINUM FLAME | 1 Piece(s) | 14 Day(s) | [Square Shape] Square (with additional machining) | Black Anodize | 50 ~ 4000 | - | Not Provided | - | TL / TR / TW | DSS | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 14 Day(s) | [Square Shape] Square (with additional machining) | Black Anodize | 50 ~ 4000 | - | For QC Joint [QCC] | - | Not Provided | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 14 Day(s) | [Square Shape] Square (with additional machining) | Black Anodize | 50 ~ 4000 | - | For QC Joint [QCC] | - | TL / TR / TW | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 14 Day(s) | [Square Shape] Square (with additional machining) | Black Anodize | 50 ~ 4000 | - | For QC Joint [QCS] | - | Not Provided | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 14 Day(s) | [Square Shape] Square (with additional machining) | Black Anodize | 50 ~ 4000 | - | For QC Joint [QCS] | - | TL / TR / TW | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 14 Day(s) | [Square Shape] Square (with additional machining) | Black Anodize | 50 ~ 4000 | - | For QC Joint [QCW] | - | Not Provided | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 14 Day(s) | [Square Shape] Square (with additional machining) | Black Anodize | 50 ~ 4000 | - | For QC Joint [QCW] | - | TL / TR / TW | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 14 Day(s) | [Square Shape] Square (with additional machining) | Black Anodize | 50 ~ 4000 | - | For TG Joint and Tapping Bolt [TGC] | - | Not Provided | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 14 Day(s) | [Square Shape] Square (with additional machining) | Black Anodize | 50 ~ 4000 | - | For TG Joint and Tapping Bolt [TGC] | - | TL / TR / TW | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 14 Day(s) | [Square Shape] Square (with additional machining) | Black Anodize | 50 ~ 4000 | - | For TG Joint and Tapping Bolt [TGC] | - | Not Provided | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 14 Day(s) | [Square Shape] Square (with additional machining) | Black Anodize | 50 ~ 4000 | - | For TG Joint and Tapping Bolt [TGC] | - | TL / TR / TW | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 14 Day(s) | [Square Shape] Square (with additional machining) | Black Anodize | 50 ~ 4000 | - | For TG Joint and Tapping Bolt [TGC] | - | Not Provided | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 14 Day(s) | [Square Shape] Square (with additional machining) | Black Anodize | 50 ~ 4000 | - | For TG Joint and Tapping Bolt [TGC] | - | TL / TR / TW | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 14 Day(s) | [Square Shape] Square (with additional machining) | Black Anodize | 50 ~ 4000 | - | For TG Joint and Tapping Bolt [TGC] | - | Not Provided | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 14 Day(s) | [Square Shape] Square (with additional machining) | Black Anodize | 50 ~ 4000 | - | For TG Joint and Tapping Bolt [TGC] | - | TL / TR / TW | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 14 Day(s) | [Square Shape] Square (with additional machining) | Black Anodize | 50 ~ 4000 | - | For TG Joint and Tapping Bolt [TGCW] | - | Not Provided | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 14 Day(s) | [Square Shape] Square (with additional machining) | Black Anodize | 50 ~ 4000 | - | For TG Joint and Tapping Bolt [TGCW] | - | TL / TR / TW | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 14 Day(s) | [Square Shape] Square (with additional machining) | Black Anodize | 50 ~ 4000 | - | For TG Joint and Tapping Bolt [TGCW] | - | Not Provided | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 14 Day(s) | [Square Shape] Square (with additional machining) | Black Anodize | 50 ~ 4000 | - | For TG Joint and Tapping Bolt [TGCW] | - | TL / TR / TW | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 14 Day(s) | [Square Shape] Square (with additional machining) | Black Anodize | 50 ~ 4000 | - | For TG Joint and Tapping Bolt [TGCW] | - | Not Provided | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 14 Day(s) | [Square Shape] Square (with additional machining) | Black Anodize | 50 ~ 4000 | - | For TG Joint and Tapping Bolt [TGCW] | - | TL / TR / TW | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 14 Day(s) | [Square Shape] Square (with additional machining) | Black Anodize | 50 ~ 4000 | - | For TG Joint and Tapping Bolt [TGCW] | - | Not Provided | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 14 Day(s) | [Square Shape] Square (with additional machining) | Black Anodize | 50 ~ 4000 | - | For TG Joint and Tapping Bolt [TGCW] | - | TL / TR / TW | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 14 Day(s) | [Square Shape] Square (with additional machining) | Black Anodize | 50 ~ 4000 | - | For TG Joint and Tapping Bolt [TGD] | - | Not Provided | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 14 Day(s) | [Square Shape] Square (with additional machining) | Black Anodize | 50 ~ 4000 | - | For TG Joint and Tapping Bolt [TGD] | - | TL / TR / TW | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 14 Day(s) | [Square Shape] Square (with additional machining) | Black Anodize | 50 ~ 4000 | - | For TG Joint and Tapping Bolt [TGD] | - | Not Provided | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 14 Day(s) | [Square Shape] Square (with additional machining) | Black Anodize | 50 ~ 4000 | - | For TG Joint and Tapping Bolt [TGD] | - | TL / TR / TW | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 14 Day(s) | [Square Shape] Square (with additional machining) | Black Anodize | 50 ~ 4000 | - | For TG Joint and Tapping Bolt [TGDW] | - | Not Provided | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 14 Day(s) | [Square Shape] Square (with additional machining) | Black Anodize | 50 ~ 4000 | - | For TG Joint and Tapping Bolt [TGDW] | - | TL / TR / TW | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 14 Day(s) | [Square Shape] Square (with additional machining) | Black Anodize | 50 ~ 4000 | - | For TG Joint and Tapping Bolt [TGDW] | - | Not Provided | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 14 Day(s) | [Square Shape] Square (with additional machining) | Black Anodize | 50 ~ 4000 | - | For TG Joint and Tapping Bolt [TGDW] | - | TL / TR / TW | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 14 Day(s) | [Square Shape] Square (with additional machining) | Black Anodize | 50 ~ 4000 | - | For TG Joint and Tapping Bolt [TGM] | - | Not Provided | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 14 Day(s) | [Square Shape] Square (with additional machining) | Black Anodize | 50 ~ 4000 | - | For TG Joint and Tapping Bolt [TGM] | - | TL / TR / TW | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 14 Day(s) | [Square Shape] Square (with additional machining) | Black Anodize | 50 ~ 4000 | - | For TG Joint and Tapping Bolt [TGM] | - | Not Provided | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 14 Day(s) | [Square Shape] Square (with additional machining) | Black Anodize | 50 ~ 4000 | - | For TG Joint and Tapping Bolt [TGM] | - | TL / TR / TW | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 14 Day(s) | [Square Shape] Square (with additional machining) | Black Anodize | 50 ~ 4000 | - | For TG Joint and Tapping Bolt [TGM] | - | Not Provided | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 14 Day(s) | [Square Shape] Square (with additional machining) | Black Anodize | 50 ~ 4000 | - | For TG Joint and Tapping Bolt [TGM] | - | TL / TR / TW | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 14 Day(s) | [Square Shape] Square (with additional machining) | Black Anodize | 50 ~ 4000 | - | For TG Joint and Tapping Bolt [TGM] | - | Not Provided | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 14 Day(s) | [Square Shape] Square (with additional machining) | Black Anodize | 50 ~ 4000 | - | For TG Joint and Tapping Bolt [TGM] | - | TL / TR / TW | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 14 Day(s) | [Square Shape] Square (with additional machining) | Black Anodize | 50 ~ 4000 | - | For TG Joint and Tapping Bolt [TGMW] | - | Not Provided | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 14 Day(s) | [Square Shape] Square (with additional machining) | Black Anodize | 50 ~ 4000 | - | For TG Joint and Tapping Bolt [TGMW] | - | TL / TR / TW | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 14 Day(s) | [Square Shape] Square (with additional machining) | Black Anodize | 50 ~ 4000 | - | For TG Joint and Tapping Bolt [TGMW] | - | Not Provided | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 14 Day(s) | [Square Shape] Square (with additional machining) | Black Anodize | 50 ~ 4000 | - | For TG Joint and Tapping Bolt [TGMW] | - | TL / TR / TW | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 14 Day(s) | [Square Shape] Square (with additional machining) | Black Anodize | 50 ~ 4000 | - | For TG Joint and Tapping Bolt [TGMW] | - | Not Provided | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 14 Day(s) | [Square Shape] Square (with additional machining) | Black Anodize | 50 ~ 4000 | - | For TG Joint and Tapping Bolt [TGMW] | - | TL / TR / TW | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 14 Day(s) | [Square Shape] Square (with additional machining) | Black Anodize | 50 ~ 4000 | - | For TG Joint and Tapping Bolt [TGMW] | - | Not Provided | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 14 Day(s) | [Square Shape] Square (with additional machining) | Black Anodize | 50 ~ 4000 | - | For TG Joint and Tapping Bolt [TGMW] | - | TL / TR / TW | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 14 Day(s) | [Square Shape] Square (with additional machining) | Black Anodize | 50 ~ 4000 | - | For TG Joint and Tapping Bolt [TGS] | - | Not Provided | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 14 Day(s) | [Square Shape] Square (with additional machining) | Black Anodize | 50 ~ 4000 | - | For TG Joint and Tapping Bolt [TGS] | - | TL / TR / TW | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 14 Day(s) | [Square Shape] Square (with additional machining) | Black Anodize | 50 ~ 4000 | - | For TG Joint and Tapping Bolt [TGS] | - | Not Provided | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 14 Day(s) | [Square Shape] Square (with additional machining) | Black Anodize | 50 ~ 4000 | - | For TG Joint and Tapping Bolt [TGS] | - | TL / TR / TW | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 14 Day(s) | [Square Shape] Square (with additional machining) | Black Anodize | 50 ~ 4000 | - | For TG Joint and Tapping Bolt [TGSW] | - | Not Provided | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 14 Day(s) | [Square Shape] Square (with additional machining) | Black Anodize | 50 ~ 4000 | - | For TG Joint and Tapping Bolt [TGSW] | - | TL / TR / TW | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 14 Day(s) | [Square Shape] Square (with additional machining) | Black Anodize | 50 ~ 4000 | - | For TG Joint and Tapping Bolt [TGSW] | - | Not Provided | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 14 Day(s) | [Square Shape] Square (with additional machining) | Black Anodize | 50 ~ 4000 | - | For TG Joint and Tapping Bolt [TGSW] | - | TL / TR / TW | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 14 Day(s) | [Square Shape] Square (with additional machining) | Black Anodize | 50 ~ 4000 | - | For TG Joint and Tapping Bolt [TGU] | - | Not Provided | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 14 Day(s) | [Square Shape] Square (with additional machining) | Black Anodize | 50 ~ 4000 | - | For TG Joint and Tapping Bolt [TGU] | - | TL / TR / TW | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 14 Day(s) | [Square Shape] Square (with additional machining) | Black Anodize | 50 ~ 4000 | - | For TG Joint and Tapping Bolt [TGU] | - | Not Provided | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 14 Day(s) | [Square Shape] Square (with additional machining) | Black Anodize | 50 ~ 4000 | - | For TG Joint and Tapping Bolt [TGU] | - | TL / TR / TW | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 14 Day(s) | [Square Shape] Square (with additional machining) | Black Anodize | 50 ~ 4000 | - | For TG Joint and Tapping Bolt [TGU] | - | Not Provided | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 14 Day(s) | [Square Shape] Square (with additional machining) | Black Anodize | 50 ~ 4000 | - | For TG Joint and Tapping Bolt [TGU] | - | TL / TR / TW | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 14 Day(s) | [Square Shape] Square (with additional machining) | Black Anodize | 50 ~ 4000 | - | For TG Joint and Tapping Bolt [TGU] | - | Not Provided | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 14 Day(s) | [Square Shape] Square (with additional machining) | Black Anodize | 50 ~ 4000 | - | For TG Joint and Tapping Bolt [TGU] | - | TL / TR / TW | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 14 Day(s) | [Square Shape] Square (with additional machining) | Black Anodize | 50 ~ 4000 | - | For TG Joint and Tapping Bolt [TGUW] | - | Not Provided | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 14 Day(s) | [Square Shape] Square (with additional machining) | Black Anodize | 50 ~ 4000 | - | For TG Joint and Tapping Bolt [TGUW] | - | TL / TR / TW | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 14 Day(s) | [Square Shape] Square (with additional machining) | Black Anodize | 50 ~ 4000 | - | For TG Joint and Tapping Bolt [TGUW] | - | Not Provided | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 14 Day(s) | [Square Shape] Square (with additional machining) | Black Anodize | 50 ~ 4000 | - | For TG Joint and Tapping Bolt [TGUW] | - | TL / TR / TW | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 14 Day(s) | [Square Shape] Square (with additional machining) | Black Anodize | 50 ~ 4000 | - | For TG Joint and Tapping Bolt [TGUW] | - | Not Provided | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 14 Day(s) | [Square Shape] Square (with additional machining) | Black Anodize | 50 ~ 4000 | - | For TG Joint and Tapping Bolt [TGUW] | - | TL / TR / TW | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 14 Day(s) | [Square Shape] Square (with additional machining) | Black Anodize | 50 ~ 4000 | - | For TG Joint and Tapping Bolt [TGUW] | - | Not Provided | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 14 Day(s) | [Square Shape] Square (with additional machining) | Black Anodize | 50 ~ 4000 | - | For TG Joint and Tapping Bolt [TGUW] | - | TL / TR / TW | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 14 Day(s) | [Square Shape] Square (with additional machining) | Black Anodize | 50 ~ 4000 | - | For TG Joint and Tapping Bolt [TGW] | - | Not Provided | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 14 Day(s) | [Square Shape] Square (with additional machining) | Black Anodize | 50 ~ 4000 | - | For TG Joint and Tapping Bolt [TGW] | - | TL / TR / TW | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 14 Day(s) | [Square Shape] Square (with additional machining) | Black Anodize | 50 ~ 4000 | - | For TG Joint and Tapping Bolt [TGW] | - | Not Provided | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 14 Day(s) | [Square Shape] Square (with additional machining) | Black Anodize | 50 ~ 4000 | - | For TG Joint and Tapping Bolt [TGW] | - | TL / TR / TW | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 14 Day(s) | [Square Shape] Square (with additional machining) | Black Anodize | 50 ~ 4000 | - | For TG Joint and Tapping Bolt [TGW] | - | Not Provided | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 14 Day(s) | [Square Shape] Square (with additional machining) | Black Anodize | 50 ~ 4000 | - | For TG Joint and Tapping Bolt [TGW] | - | TL / TR / TW | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 14 Day(s) | [Square Shape] Square (with additional machining) | Black Anodize | 50 ~ 4000 | - | For TG Joint and Tapping Bolt [TGW] | - | Not Provided | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 14 Day(s) | [Square Shape] Square (with additional machining) | Black Anodize | 50 ~ 4000 | - | For TG Joint and Tapping Bolt [TGW] | - | TL / TR / TW | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 14 Day(s) | [Square Shape] Square (with additional machining) | Black Anodize | 50 ~ 4000 | - | For TG Joint and Tapping Bolt [TGWW] | - | Not Provided | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 14 Day(s) | [Square Shape] Square (with additional machining) | Black Anodize | 50 ~ 4000 | - | For TG Joint and Tapping Bolt [TGWW] | - | TL / TR / TW | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 14 Day(s) | [Square Shape] Square (with additional machining) | Black Anodize | 50 ~ 4000 | - | For TG Joint and Tapping Bolt [TGWW] | - | Not Provided | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 14 Day(s) | [Square Shape] Square (with additional machining) | Black Anodize | 50 ~ 4000 | - | For TG Joint and Tapping Bolt [TGWW] | - | TL / TR / TW | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 14 Day(s) | [Square Shape] Square (with additional machining) | Black Anodize | 50 ~ 4000 | - | For TG Joint and Tapping Bolt [TGWW] | - | Not Provided | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 14 Day(s) | [Square Shape] Square (with additional machining) | Black Anodize | 50 ~ 4000 | - | For TG Joint and Tapping Bolt [TGWW] | - | TL / TR / TW | Not Provided |
Loading...
Standard Extrusion Size(mm) | 60 | Extrusion Size | 60x60 | Extrusion Series | SUS SF30 (8 mm Groove Width Type) |
---|---|---|---|---|---|
Number of Extrusion Slots | 2 Row Groove × 2 Row Groove | Number of Slotted Surfaces | 4-Side Slot | Material | A6N01SS-T5 |
Cross Sectional Moment of Inertia lx | 41.38 x 10 4 mm 4 | Cross Sectional Moment of Inertia ly | 41.38 x 10 4 mm 4 | Section Modulus Zx | 13.79 x 10 3 mm 3 |
Section Modulus Zy | 13.79 x 10 3 mm 3 | Resistance(Ω) | 109-10 (anti-static level) |
How can we improve?
How can we improve?