Aluminum Structural Material SF30, Groove Width 8‑mm Type (SF2-30/90)

Caution
Product Description
Aluminum Structural Material SF30, Groove Width 8‑mm Type (SF2-30/90)
Aluminum profile is a device used to build machine structures. It is available in various sizes, and cross-sectional shapes to choose from.
[Feature]
● Shape : Rectangle (with and without machining)
● Slot width : 8 mm.
● Cross-section : 30x90 mm.
number of slot width x length = 1 X 3 slot
number of slotted surfaces = 4 sides
● Overall length :The size is configurable between 50 to 4000 mm, and the minimum length can be increased by increments 0.1 mm.
● Material : Aluminium grade A6N01SS-T5
● Surface treatment: Clear Anodize and Black Anodize
[Application]
Used for automatic machine structures in various industries such as automotive industry, electronics industry, etc.