(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Aluminum Structural Material SF30, Groove Width 8‑mm Type (SF-30/90)
Aluminum profile is a device used to build machine structures. It is available in various sizes, cross-sectional shapes, and with different types of surface treatments to choose from.
[Feature]
● Shape : Rectangle
● Slot width :8 mm.
● Cross-section rectangle : 30 x 90 mm.
number of slot width x length = 1 X 3 slots
number of slotted surfaces = 4 sides
● Overall length :The size is configurable between 50 to 4000 mm, and the minimum length can be increased by increments 0.1 mm.
● Material : Aluminium grade A6N01SS-T5
[Application]
Used for automatic machine structures in various industries such as automotive industry, electronics industry, etc.
Part Number |
---|
SFF-392 |
SFF-394/L[50-4000/0.1] |
SFF-394/L[50-4000/0.1]/K[DHS,DHW,DVS,DVW] |
SFF-394/L[50-4000/0.1]/K[TL,TR,TW] |
SFF-394/L[50-4000/0.1]/K[TL,TR,TW]-[DHS,DVS] |
SFF-394/L[50-4000/0.1]/KQCC |
SFF-394/L[50-4000/0.1]/KQCC-[TL,TR,TW] |
SFF-394/L[50-4000/0.1]/KQCS |
SFF-394/L[50-4000/0.1]/KQCS-[TL,TR,TW] |
SFF-394/L[50-4000/0.1]/KQCV |
SFF-394/L[50-4000/0.1]/KQCV-[TL,TR,TW] |
SFF-394/L[50-4000/0.1]/KQCW |
SFF-394/L[50-4000/0.1]/KQCW-[TL,TR,TW] |
SFF-394/L[50-4000/0.1]/KQCY |
SFF-394/L[50-4000/0.1]/KQCY-[TL,TR,TW] |
SFF-394/L[50-4000/0.1]/KTGS-3L |
SFF-394/L[50-4000/0.1]/KTGS-3L-[TL,TR,TW] |
SFF-394/L[50-4000/0.1]/KTGS |
SFF-394/L[50-4000/0.1]/KTGS-[TL,TR,TW] |
SFF-394/L[50-4000/0.1]/KTGSW-3L |
SFF-394/L[50-4000/0.1]/KTGSW-3L-[TL,TR,TW] |
SFF-394/L[50-4000/0.1]/KTGSW |
SFF-394/L[50-4000/0.1]/KTGSW-[TL,TR,TW] |
SFF-394/L[50-4000/0.1]/KTGW-3 |
SFF-394/L[50-4000/0.1]/KTGW-3-[TL,TR,TW] |
SFF-394/L[50-4000/0.1]/KTGW-3L |
SFF-394/L[50-4000/0.1]/KTGW-3L-[TL,TR,TW] |
SFF-394/L[50-4000/0.1]/KTGW-3R |
SFF-394/L[50-4000/0.1]/KTGW-3R-[TL,TR,TW] |
SFF-394/L[50-4000/0.1]/KTGW |
SFF-394/L[50-4000/0.1]/KTGW-[TL,TR,TW] |
SFF-394/L[50-4000/0.1]/KTGWW-3 |
SFF-394/L[50-4000/0.1]/KTGWW-3-[TL,TR,TW] |
SFF-394/L[50-4000/0.1]/KTGWW-3L |
SFF-394/L[50-4000/0.1]/KTGWW-3L-[TL,TR,TW] |
SFF-394/L[50-4000/0.1]/KTGWW-3R |
SFF-394/L[50-4000/0.1]/KTGWW-3R-[TL,TR,TW] |
SFF-394/L[50-4000/0.1]/KTGWW |
SFF-394/L[50-4000/0.1]/KTGWW-[TL,TR,TW] |
SFF-394/L[50-4000/0.1]/KWJS |
SFF-394/L[50-4000/0.1]/KWJS-[TL,TR,TW] |
SFF-394/L[50-4000/0.1]/KWJW |
SFF-394/L[50-4000/0.1]/KWJW-[TL,TR,TW] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Extrusion Type | Number of Extrusion Slots | Surface Treatment | Length (mm) | (1-1) length (Standard) (mm) | (2-1) Side Drilling | (2-1) Side Drilling | (2-2) Optional specifications for frame cap external dimensions (TG joint / For Tapping Bolt Only) | (3) End Face Tapping | (4) 45° Diagonal Cut |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 12,845.53 | SUS ALMINUM FLAME | 1 Piece(s) | 8 Day(s) | [Rectangle Shape] Rectangle(without Additional Machining) | 1 Row Groove × 3 Row Groove | - | - | 4000 | - | - | - | - | - | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 7 Day(s) | [Rectangle Shape] Rectangle(without Additional Machining) | 1 Row Groove × 3 Row Groove | - | 50 ~ 4000 | - | - | - | - | - | - | ||
- | SUS ALMINUM FLAME | 1 Piece(s) | 7 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | 1‑row groove × 3‑row groove | [Clear Anodize] Alumite | 50 ~ 4000 | - | Not Provided | - | - | Not Provided | Both ends [DHW] / Both ends [DVW] / One end [DHS] / One end [DVS] | ||
- | SUS ALMINUM FLAME | 1 Piece(s) | 7 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | 1‑row groove × 3‑row groove | [Clear Anodize] Alumite | 50 ~ 4000 | - | Not Provided | - | - | TL / TR / TW | Not Provided | ||
- | SUS ALMINUM FLAME | 1 Piece(s) | 7 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | 1‑row groove × 3‑row groove | [Clear Anodize] Alumite | 50 ~ 4000 | - | Not Provided | - | - | TL / TR / TW | One end [DHS] / One end [DVS] | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 7 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | 1 Row Groove × 3 Row Groove | - | 50 ~ 4000 | - | - | For QC Joint [QCC] | - | Not Provided | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 7 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | 1 Row Groove × 3 Row Groove | - | 50 ~ 4000 | - | - | For QC Joint [QCC] | - | TL / TR / TW | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 7 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | 1 Row Groove × 3 Row Groove | - | 50 ~ 4000 | - | - | For QC Joint [QCS] | - | Not Provided | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 7 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | 1 Row Groove × 3 Row Groove | - | 50 ~ 4000 | - | - | For QC Joint [QCS] | - | TL / TR / TW | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 7 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | 1 Row Groove × 3 Row Groove | - | 50 ~ 4000 | - | - | For QC Joint [QCV] | - | Not Provided | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 7 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | 1 Row Groove × 3 Row Groove | - | 50 ~ 4000 | - | - | For QC Joint [QCV] | - | TL / TR / TW | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 7 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | 1 Row Groove × 3 Row Groove | - | 50 ~ 4000 | - | - | For QC Joint [QCW] | - | Not Provided | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 7 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | 1 Row Groove × 3 Row Groove | - | 50 ~ 4000 | - | - | For QC Joint [QCW] | - | TL / TR / TW | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 7 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | 1 Row Groove × 3 Row Groove | - | 50 ~ 4000 | - | - | For QC Joint [QCY] | - | Not Provided | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 7 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | 1 Row Groove × 3 Row Groove | - | 50 ~ 4000 | - | - | For QC Joint [QCY] | - | TL / TR / TW | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 7 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | 1 Row Groove × 3 Row Groove | - | 50 ~ 4000 | - | - | - | 3L (Left) | Not Provided | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 7 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | 1 Row Groove × 3 Row Groove | - | 50 ~ 4000 | - | - | - | 3L (Left) | TL / TR / TW | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 7 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | 1 Row Groove × 3 Row Groove | - | 50 ~ 4000 | - | - | - | Not Provided | Not Provided | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 7 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | 1 Row Groove × 3 Row Groove | - | 50 ~ 4000 | - | - | - | Not Provided | TL / TR / TW | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 7 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | 1 Row Groove × 3 Row Groove | - | 50 ~ 4000 | - | - | - | 3L (Left) | Not Provided | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 7 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | 1 Row Groove × 3 Row Groove | - | 50 ~ 4000 | - | - | - | 3L (Left) | TL / TR / TW | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 7 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | 1 Row Groove × 3 Row Groove | - | 50 ~ 4000 | - | - | - | Not Provided | Not Provided | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 7 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | 1 Row Groove × 3 Row Groove | - | 50 ~ 4000 | - | - | - | Not Provided | TL / TR / TW | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 7 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | 1 Row Groove × 3 Row Groove | - | 50 ~ 4000 | - | - | - | 3 (Both Ends) | Not Provided | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 7 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | 1 Row Groove × 3 Row Groove | - | 50 ~ 4000 | - | - | - | 3 (Both Ends) | TL / TR / TW | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 7 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | 1 Row Groove × 3 Row Groove | - | 50 ~ 4000 | - | - | - | 3L (Left) | Not Provided | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 7 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | 1 Row Groove × 3 Row Groove | - | 50 ~ 4000 | - | - | - | 3L (Left) | TL / TR / TW | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 7 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | 1 Row Groove × 3 Row Groove | - | 50 ~ 4000 | - | - | - | 3R (Right) | Not Provided | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 7 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | 1 Row Groove × 3 Row Groove | - | 50 ~ 4000 | - | - | - | 3R (Right) | TL / TR / TW | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 7 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | 1 Row Groove × 3 Row Groove | - | 50 ~ 4000 | - | - | - | Not Provided | Not Provided | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 7 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | 1 Row Groove × 3 Row Groove | - | 50 ~ 4000 | - | - | - | Not Provided | TL / TR / TW | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 7 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | 1 Row Groove × 3 Row Groove | - | 50 ~ 4000 | - | - | - | 3 (Both Ends) | Not Provided | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 7 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | 1 Row Groove × 3 Row Groove | - | 50 ~ 4000 | - | - | - | 3 (Both Ends) | TL / TR / TW | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 7 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | 1 Row Groove × 3 Row Groove | - | 50 ~ 4000 | - | - | - | 3L (Left) | Not Provided | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 7 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | 1 Row Groove × 3 Row Groove | - | 50 ~ 4000 | - | - | - | 3L (Left) | TL / TR / TW | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 7 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | 1 Row Groove × 3 Row Groove | - | 50 ~ 4000 | - | - | - | 3R (Right) | Not Provided | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 7 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | 1 Row Groove × 3 Row Groove | - | 50 ~ 4000 | - | - | - | 3R (Right) | TL / TR / TW | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 7 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | 1 Row Groove × 3 Row Groove | - | 50 ~ 4000 | - | - | - | Not Provided | Not Provided | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 7 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | 1 Row Groove × 3 Row Groove | - | 50 ~ 4000 | - | - | - | Not Provided | TL / TR / TW | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 7 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | 1 Row Groove × 3 Row Groove | - | 50 ~ 4000 | - | - | For S double joint [WJS] | - | Not Provided | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 7 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | 1 Row Groove × 3 Row Groove | - | 50 ~ 4000 | - | - | For S double joint [WJS] | - | TL / TR / TW | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 7 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | 1 Row Groove × 3 Row Groove | - | 50 ~ 4000 | - | - | For S double joint [WJW] | - | Not Provided | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 7 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | 1 Row Groove × 3 Row Groove | - | 50 ~ 4000 | - | - | For S double joint [WJW] | - | TL / TR / TW | Not Provided |
Loading...
Standard Extrusion Size(mm) | 30 | Extrusion Size | 30x90 | Extrusion Series | SUS SF30 (8 mm Groove Width Type) |
---|---|---|---|---|---|
Number of Slotted Surfaces | 4-Side Slot | Material | A6N01SS-T5 | Cross Sectional Moment of Inertia lx | 66.26 x 10 4 mm 4 |
Cross Sectional Moment of Inertia ly | 8.44 x 10 4 mm 4 | Section Modulus Zx | 14.72 x 10 3 mm 3 | Section Modulus Zy | 5.62 x 10 3 mm 3 |
Resistance(Ω) | 109-10 (anti-static level) |
How can we improve?
How can we improve?