(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Compatible with the SF30 series. 8‑mm groove width type.
[Item Shipped Same Day]
SFF-332/SFF-334 cut items must be ordered by 3:00 pm to be shipped on the same day.
Note: Note: Excluding Saturday, Sunday, public holidays and manufacturer's holidays
(Example) Ordered before 3:00 pm on Friday ⇒ accepted on Friday, shipped on Monday
Ordered on Saturday ⇒ processed on following Monday and shipped on Tuesday
Note: Does not apply when additional work is required
Part Number |
---|
SFF-334B/L[50-4000/0.1]/KTGC-3R-[TL,TR,TW] |
SFF-334B/L[50-4000/0.1]/KTGC |
SFF-334B/L[50-4000/0.1]/KTGC-[TL,TR,TW] |
SFF-334B/L[50-4000/0.1]/KTGCW-3 |
SFF-334B/L[50-4000/0.1]/KTGCW-3-[TL,TR,TW] |
SFF-334B/L[50-4000/0.1]/KTGCW-3L |
SFF-334B/L[50-4000/0.1]/KTGCW-3L-[TL,TR,TW] |
SFF-334B/L[50-4000/0.1]/KTGCW-3R |
SFF-334B/L[50-4000/0.1]/KTGCW-3R-[TL,TR,TW] |
SFF-334B/L[50-4000/0.1]/KTGCW |
SFF-334B/L[50-4000/0.1]/KTGCW-[TL,TR,TW] |
SFF-334B/L[50-4000/0.1]/KTGD-3L |
SFF-334B/L[50-4000/0.1]/KTGD-3L-[TL,TR,TW] |
SFF-334B/L[50-4000/0.1]/KTGD |
SFF-334B/L[50-4000/0.1]/KTGD-[TL,TR,TW] |
SFF-334B/L[50-4000/0.1]/KTGDW-3L |
SFF-334B/L[50-4000/0.1]/KTGDW-3L-[TL,TR,TW] |
SFF-334B/L[50-4000/0.1]/KTGDW |
SFF-334B/L[50-4000/0.1]/KTGDW-[TL,TR,TW] |
SFF-334B/L[50-4000/0.1]/KTGG-3 |
SFF-334B/L[50-4000/0.1]/KTGG-3-[TL,TR,TW] |
SFF-334B/L[50-4000/0.1]/KTGG-3L |
SFF-334B/L[50-4000/0.1]/KTGG-3L-[TL,TR,TW] |
SFF-334B/L[50-4000/0.1]/KTGG-3R |
SFF-334B/L[50-4000/0.1]/KTGG-3R-[TL,TR,TW] |
SFF-334B/L[50-4000/0.1]/KTGG |
SFF-334B/L[50-4000/0.1]/KTGG-[TL,TR,TW] |
SFF-334B/L[50-4000/0.1]/KTGGW-3 |
SFF-334B/L[50-4000/0.1]/KTGGW-3-[TL,TR,TW] |
SFF-334B/L[50-4000/0.1]/KTGGW-3L |
SFF-334B/L[50-4000/0.1]/KTGGW-3L-[TL,TR,TW] |
SFF-334B/L[50-4000/0.1]/KTGGW-3R |
SFF-334B/L[50-4000/0.1]/KTGGW-3R-[TL,TR,TW] |
SFF-334B/L[50-4000/0.1]/KTGGW |
SFF-334B/L[50-4000/0.1]/KTGGW-[TL,TR,TW] |
SFF-334B/L[50-4000/0.1]/KTGM-3 |
SFF-334B/L[50-4000/0.1]/KTGM-3-[TL,TR,TW] |
SFF-334B/L[50-4000/0.1]/KTGM-3L |
SFF-334B/L[50-4000/0.1]/KTGM-3L-[TL,TR,TW] |
SFF-334B/L[50-4000/0.1]/KTGM-3R |
SFF-334B/L[50-4000/0.1]/KTGM-3R-[TL,TR,TW] |
SFF-334B/L[50-4000/0.1]/KTGM |
SFF-334B/L[50-4000/0.1]/KTGM-[TL,TR,TW] |
SFF-334B/L[50-4000/0.1]/KTGMW-3 |
SFF-334B/L[50-4000/0.1]/KTGMW-3-[TL,TR,TW] |
SFF-334B/L[50-4000/0.1]/KTGMW-3L |
SFF-334B/L[50-4000/0.1]/KTGMW-3L-[TL,TR,TW] |
SFF-334B/L[50-4000/0.1]/KTGMW-3R |
SFF-334B/L[50-4000/0.1]/KTGMW-3R-[TL,TR,TW] |
SFF-334B/L[50-4000/0.1]/KTGMW |
SFF-334B/L[50-4000/0.1]/KTGMW-[TL,TR,TW] |
SFF-334B/L[50-4000/0.1]/KTGS-3L |
SFF-334B/L[50-4000/0.1]/KTGS-3L-[TL,TR,TW] |
SFF-334B/L[50-4000/0.1]/KTGS |
SFF-334B/L[50-4000/0.1]/KTGS-[TL,TR,TW] |
SFF-334B/L[50-4000/0.1]/KTGSW-3L |
SFF-334B/L[50-4000/0.1]/KTGSW-3L-[TL,TR,TW] |
SFF-334B/L[50-4000/0.1]/KTGSW |
SFF-334B/L[50-4000/0.1]/KTGSW-[TL,TR,TW] |
SFF-334B/L[50-4000/0.1]/KTGU-3 |
SFF-334B/L[50-4000/0.1]/KTGU-3-[TL,TR,TW] |
SFF-334B/L[50-4000/0.1]/KTGU-3L |
SFF-334B/L[50-4000/0.1]/KTGU-3L-[TL,TR,TW] |
SFF-334B/L[50-4000/0.1]/KTGU-3R |
SFF-334B/L[50-4000/0.1]/KTGU-3R-[TL,TR,TW] |
SFF-334B/L[50-4000/0.1]/KTGU |
SFF-334B/L[50-4000/0.1]/KTGU-[TL,TR,TW] |
SFF-334B/L[50-4000/0.1]/KTGUW-3 |
SFF-334B/L[50-4000/0.1]/KTGUW-3-[TL,TR,TW] |
SFF-334B/L[50-4000/0.1]/KTGUW-3L |
SFF-334B/L[50-4000/0.1]/KTGUW-3L-[TL,TR,TW] |
SFF-334B/L[50-4000/0.1]/KTGUW-3R |
SFF-334B/L[50-4000/0.1]/KTGUW-3R-[TL,TR,TW] |
SFF-334B/L[50-4000/0.1]/KTGUW |
SFF-334B/L[50-4000/0.1]/KTGUW-[TL,TR,TW] |
SFF-334B/L[50-4000/0.1]/KTGV-3L |
SFF-334B/L[50-4000/0.1]/KTGV-3L-[TL,TR,TW] |
SFF-334B/L[50-4000/0.1]/KTGV |
SFF-334B/L[50-4000/0.1]/KTGV-[TL,TR,TW] |
SFF-334B/L[50-4000/0.1]/KTGVW-3L |
SFF-334B/L[50-4000/0.1]/KTGVW-3L-[TL,TR,TW] |
SFF-334B/L[50-4000/0.1]/KTGVW |
SFF-334B/L[50-4000/0.1]/KTGVW-[TL,TR,TW] |
SFF-334B/L[50-4000/0.1]/KTGW-3 |
SFF-334B/L[50-4000/0.1]/KTGW-3-[TL,TR,TW] |
SFF-334B/L[50-4000/0.1]/KTGW-3L |
SFF-334B/L[50-4000/0.1]/KTGW-3L-[TL,TR,TW] |
SFF-334B/L[50-4000/0.1]/KTGW-3R |
SFF-334B/L[50-4000/0.1]/KTGW-3R-[TL,TR,TW] |
SFF-334B/L[50-4000/0.1]/KTGW |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Extrusion Type | Surface Treatment | (1-1) length (Standard) (mm) | (1-2) Length [cut per customer request] (mm) | (2-1) Side Drilling | (2-2) Optional specifications for frame cap external dimensions (TG joint / For Tapping Bolt Only) | (3) End Face Tapping | (4) 45° Diagonal Cut |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 45 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | Black Anodize | - | 50 ~ 4000 | For TG Joint and Tapping Bolt [TGC] | - | TL / TR / TW | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 45 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | Black Anodize | - | 50 ~ 4000 | For TG Joint and Tapping Bolt [TGC] | - | Not Provided | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 45 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | Black Anodize | - | 50 ~ 4000 | For TG Joint and Tapping Bolt [TGC] | - | TL / TR / TW | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 45 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | Black Anodize | - | 50 ~ 4000 | For TG Joint and Tapping Bolt [TGCW] | - | Not Provided | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 45 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | Black Anodize | - | 50 ~ 4000 | For TG Joint and Tapping Bolt [TGCW] | - | TL / TR / TW | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 45 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | Black Anodize | - | 50 ~ 4000 | For TG Joint and Tapping Bolt [TGCW] | - | Not Provided | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 45 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | Black Anodize | - | 50 ~ 4000 | For TG Joint and Tapping Bolt [TGCW] | - | TL / TR / TW | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 45 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | Black Anodize | - | 50 ~ 4000 | For TG Joint and Tapping Bolt [TGCW] | - | Not Provided | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 45 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | Black Anodize | - | 50 ~ 4000 | For TG Joint and Tapping Bolt [TGCW] | - | TL / TR / TW | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 45 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | Black Anodize | - | 50 ~ 4000 | For TG Joint and Tapping Bolt [TGCW] | - | Not Provided | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 45 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | Black Anodize | - | 50 ~ 4000 | For TG Joint and Tapping Bolt [TGCW] | - | TL / TR / TW | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 45 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | Black Anodize | - | 50 ~ 4000 | For TG Joint and Tapping Bolt [TGD] | - | Not Provided | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 45 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | Black Anodize | - | 50 ~ 4000 | For TG Joint and Tapping Bolt [TGD] | - | TL / TR / TW | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 45 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | Black Anodize | - | 50 ~ 4000 | For TG Joint and Tapping Bolt [TGD] | - | Not Provided | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 45 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | Black Anodize | - | 50 ~ 4000 | For TG Joint and Tapping Bolt [TGD] | - | TL / TR / TW | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 45 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | Black Anodize | - | 50 ~ 4000 | For TG Joint and Tapping Bolt [TGDW] | - | Not Provided | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 45 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | Black Anodize | - | 50 ~ 4000 | For TG Joint and Tapping Bolt [TGDW] | - | TL / TR / TW | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 45 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | Black Anodize | - | 50 ~ 4000 | For TG Joint and Tapping Bolt [TGDW] | - | Not Provided | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 45 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | Black Anodize | - | 50 ~ 4000 | For TG Joint and Tapping Bolt [TGDW] | - | TL / TR / TW | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 45 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | Black Anodize | - | 50 ~ 4000 | For TG Joint and Tapping Bolt [TGG] | - | Not Provided | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 45 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | Black Anodize | - | 50 ~ 4000 | For TG Joint and Tapping Bolt [TGG] | - | TL / TR / TW | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 45 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | Black Anodize | - | 50 ~ 4000 | For TG Joint and Tapping Bolt [TGG] | - | Not Provided | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 45 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | Black Anodize | - | 50 ~ 4000 | For TG Joint and Tapping Bolt [TGG] | - | TL / TR / TW | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 45 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | Black Anodize | - | 50 ~ 4000 | For TG Joint and Tapping Bolt [TGG] | - | Not Provided | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 45 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | Black Anodize | - | 50 ~ 4000 | For TG Joint and Tapping Bolt [TGG] | - | TL / TR / TW | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 45 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | Black Anodize | - | 50 ~ 4000 | For TG Joint and Tapping Bolt [TGG] | - | Not Provided | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 45 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | Black Anodize | - | 50 ~ 4000 | For TG Joint and Tapping Bolt [TGG] | - | TL / TR / TW | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 45 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | Black Anodize | - | 50 ~ 4000 | For TG Joint and Tapping Bolt [TGGW] | - | Not Provided | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 45 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | Black Anodize | - | 50 ~ 4000 | For TG Joint and Tapping Bolt [TGGW] | - | TL / TR / TW | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 45 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | Black Anodize | - | 50 ~ 4000 | For TG Joint and Tapping Bolt [TGGW] | - | Not Provided | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 45 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | Black Anodize | - | 50 ~ 4000 | For TG Joint and Tapping Bolt [TGGW] | - | TL / TR / TW | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 45 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | Black Anodize | - | 50 ~ 4000 | For TG Joint and Tapping Bolt [TGGW] | - | Not Provided | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 45 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | Black Anodize | - | 50 ~ 4000 | For TG Joint and Tapping Bolt [TGGW] | - | TL / TR / TW | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 45 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | Black Anodize | - | 50 ~ 4000 | For TG Joint and Tapping Bolt [TGGW] | - | Not Provided | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 45 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | Black Anodize | - | 50 ~ 4000 | For TG Joint and Tapping Bolt [TGGW] | - | TL / TR / TW | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 45 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | Black Anodize | - | 50 ~ 4000 | For TG Joint and Tapping Bolt [TGM] | - | Not Provided | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 45 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | Black Anodize | - | 50 ~ 4000 | For TG Joint and Tapping Bolt [TGM] | - | TL / TR / TW | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 45 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | Black Anodize | - | 50 ~ 4000 | For TG Joint and Tapping Bolt [TGM] | - | Not Provided | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 45 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | Black Anodize | - | 50 ~ 4000 | For TG Joint and Tapping Bolt [TGM] | - | TL / TR / TW | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 45 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | Black Anodize | - | 50 ~ 4000 | For TG Joint and Tapping Bolt [TGM] | - | Not Provided | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 45 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | Black Anodize | - | 50 ~ 4000 | For TG Joint and Tapping Bolt [TGM] | - | TL / TR / TW | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 45 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | Black Anodize | - | 50 ~ 4000 | For TG Joint and Tapping Bolt [TGM] | - | Not Provided | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 45 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | Black Anodize | - | 50 ~ 4000 | For TG Joint and Tapping Bolt [TGM] | - | TL / TR / TW | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 45 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | Black Anodize | - | 50 ~ 4000 | For TG Joint and Tapping Bolt [TGMW] | - | Not Provided | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 45 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | Black Anodize | - | 50 ~ 4000 | For TG Joint and Tapping Bolt [TGMW] | - | TL / TR / TW | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 45 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | Black Anodize | - | 50 ~ 4000 | For TG Joint and Tapping Bolt [TGMW] | - | Not Provided | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 45 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | Black Anodize | - | 50 ~ 4000 | For TG Joint and Tapping Bolt [TGMW] | - | TL / TR / TW | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 45 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | Black Anodize | - | 50 ~ 4000 | For TG Joint and Tapping Bolt [TGMW] | - | Not Provided | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 45 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | Black Anodize | - | 50 ~ 4000 | For TG Joint and Tapping Bolt [TGMW] | - | TL / TR / TW | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 45 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | Black Anodize | - | 50 ~ 4000 | For TG Joint and Tapping Bolt [TGMW] | - | Not Provided | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 45 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | Black Anodize | - | 50 ~ 4000 | For TG Joint and Tapping Bolt [TGMW] | - | TL / TR / TW | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 45 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | Black Anodize | - | 50 ~ 4000 | For TG Joint and Tapping Bolt [TGS] | - | Not Provided | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 45 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | Black Anodize | - | 50 ~ 4000 | For TG Joint and Tapping Bolt [TGS] | - | TL / TR / TW | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 45 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | Black Anodize | - | 50 ~ 4000 | For TG Joint and Tapping Bolt [TGS] | - | Not Provided | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 45 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | Black Anodize | - | 50 ~ 4000 | For TG Joint and Tapping Bolt [TGS] | - | TL / TR / TW | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 45 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | Black Anodize | - | 50 ~ 4000 | For TG Joint and Tapping Bolt [TGSW] | - | Not Provided | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 45 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | Black Anodize | - | 50 ~ 4000 | For TG Joint and Tapping Bolt [TGSW] | - | TL / TR / TW | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 45 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | Black Anodize | - | 50 ~ 4000 | For TG Joint and Tapping Bolt [TGSW] | - | Not Provided | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 45 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | Black Anodize | - | 50 ~ 4000 | For TG Joint and Tapping Bolt [TGSW] | - | TL / TR / TW | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 45 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | Black Anodize | - | 50 ~ 4000 | For TG Joint and Tapping Bolt [TGU] | - | Not Provided | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 45 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | Black Anodize | - | 50 ~ 4000 | For TG Joint and Tapping Bolt [TGU] | - | TL / TR / TW | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 45 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | Black Anodize | - | 50 ~ 4000 | For TG Joint and Tapping Bolt [TGU] | - | Not Provided | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 45 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | Black Anodize | - | 50 ~ 4000 | For TG Joint and Tapping Bolt [TGU] | - | TL / TR / TW | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 45 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | Black Anodize | - | 50 ~ 4000 | For TG Joint and Tapping Bolt [TGU] | - | Not Provided | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 45 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | Black Anodize | - | 50 ~ 4000 | For TG Joint and Tapping Bolt [TGU] | - | TL / TR / TW | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 45 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | Black Anodize | - | 50 ~ 4000 | For TG Joint and Tapping Bolt [TGU] | - | Not Provided | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 45 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | Black Anodize | - | 50 ~ 4000 | For TG Joint and Tapping Bolt [TGU] | - | TL / TR / TW | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 45 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | Black Anodize | - | 50 ~ 4000 | For TG Joint and Tapping Bolt [TGUW] | - | Not Provided | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 45 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | Black Anodize | - | 50 ~ 4000 | For TG Joint and Tapping Bolt [TGUW] | - | TL / TR / TW | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 45 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | Black Anodize | - | 50 ~ 4000 | For TG Joint and Tapping Bolt [TGUW] | - | Not Provided | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 45 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | Black Anodize | - | 50 ~ 4000 | For TG Joint and Tapping Bolt [TGUW] | - | TL / TR / TW | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 45 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | Black Anodize | - | 50 ~ 4000 | For TG Joint and Tapping Bolt [TGUW] | - | Not Provided | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 45 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | Black Anodize | - | 50 ~ 4000 | For TG Joint and Tapping Bolt [TGUW] | - | TL / TR / TW | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 45 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | Black Anodize | - | 50 ~ 4000 | For TG Joint and Tapping Bolt [TGUW] | - | Not Provided | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 45 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | Black Anodize | - | 50 ~ 4000 | For TG Joint and Tapping Bolt [TGUW] | - | TL / TR / TW | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 45 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | Black Anodize | - | 50 ~ 4000 | For TG Joint and Tapping Bolt [TGV] | - | Not Provided | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 45 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | Black Anodize | - | 50 ~ 4000 | For TG Joint and Tapping Bolt [TGV] | - | TL / TR / TW | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 45 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | Black Anodize | - | 50 ~ 4000 | For TG Joint and Tapping Bolt [TGV] | - | Not Provided | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 45 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | Black Anodize | - | 50 ~ 4000 | For TG Joint and Tapping Bolt [TGV] | - | TL / TR / TW | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 45 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | Black Anodize | - | 50 ~ 4000 | For TG Joint and Tapping Bolt [TGVW] | - | Not Provided | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 45 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | Black Anodize | - | 50 ~ 4000 | For TG Joint and Tapping Bolt [TGVW] | - | TL / TR / TW | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 45 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | Black Anodize | - | 50 ~ 4000 | For TG Joint and Tapping Bolt [TGVW] | - | Not Provided | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 45 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | Black Anodize | - | 50 ~ 4000 | For TG Joint and Tapping Bolt [TGVW] | - | TL / TR / TW | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 45 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | Black Anodize | - | 50 ~ 4000 | For TG Joint and Tapping Bolt [TGW] | - | Not Provided | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 45 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | Black Anodize | - | 50 ~ 4000 | For TG Joint and Tapping Bolt [TGW] | - | TL / TR / TW | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 45 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | Black Anodize | - | 50 ~ 4000 | For TG Joint and Tapping Bolt [TGW] | - | Not Provided | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 45 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | Black Anodize | - | 50 ~ 4000 | For TG Joint and Tapping Bolt [TGW] | - | TL / TR / TW | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 45 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | Black Anodize | - | 50 ~ 4000 | For TG Joint and Tapping Bolt [TGW] | - | Not Provided | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 45 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | Black Anodize | - | 50 ~ 4000 | For TG Joint and Tapping Bolt [TGW] | - | TL / TR / TW | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 45 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | Black Anodize | - | 50 ~ 4000 | For TG Joint and Tapping Bolt [TGW] | - | Not Provided | Not Provided |
Loading...
Standard Extrusion Size(mm) | 30 | Extrusion Size | 30x60 | Extrusion Series | SUS SF30 (8 mm Groove Width Type) |
---|---|---|---|---|---|
Number of Extrusion Slots | 1 Row Groove × 2 Row Groove | Number of Slotted Surfaces | 4-Side Slot | Material | A6N01SS-T5 |
Cross Sectional Moment of Inertia lx | 20.97 x 10 4 mm 4 | Cross Sectional Moment of Inertia ly | 5.42 x 10 4 mm 4 | Section Modulus Zx | 6.99 x 10 3 mm 3 |
Section Modulus Zy | 3.61 x 10 3 mm 3 | Resistance(Ω) | 109-10 (anti-static level) |
How can we improve?
How can we improve?