Aluminum Structural Material SF20, Groove Width 6‑mm Type (SF-20/20/1F)

Caution
- Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.
Product Description
Aluminum Structural Material SF20, Groove Width 6‑mm Type (SF-20/20/1F)
Aluminum profile is a device used to build machine structures. It is available in various sizes, and cross-sectional shapes to choose from.
[Feature]
● Shape : Square (with and without machining)
● Slot width : 6 mm.
● Cross-section : 20x20 mm.
number of slot width x length = 1 X 1 slot
number of slotted surfaces = 3 sides
● Overall length :The size is configurable between 50 to 4000 mm, and the minimum length can be increased by increments 0.1 mm.
● Material : Aluminium grade A6N01SS-T5
● Surface treatment: Clear Anodize and Black Anodize
[Application]
Used for automatic machine structures in various industries such as automotive industry, electronics industry, etc.