(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Compatible with the SF20 series. 6 mm groove width type. These are 40 mm / 60 mm and 40 mm / 80 mm aluminum extrusions.
Part Number |
---|
SFF-4082 |
SFF-4084/L[50-4000/0.1] |
SFF-4084/L[50-4000/0.1]/K[DHS,DHW,DVS,DVW] |
SFF-4084/L[50-4000/0.1]/K[QCS,QCW] |
SFF-4084/L[50-4000/0.1]/K[QCS,QCW]-[TL,TR,TW] |
SFF-4084/L[50-4000/0.1]/K[TL,TR,TW] |
SFF-4084/L[50-4000/0.1]/K[TL,TR,TW]-[DHS,DVS] |
SFF-462 |
SFF-464/L[50-4000/0.1] |
SFF-464/L[50-4000/0.1]/K[DHS,DHW,DVS,DVW] |
SFF-464/L[50-4000/0.1]/K[QCC,QCS,QCV,QCW,QCY] |
SFF-464/L[50-4000/0.1]/K[QCC,QCS,QCV,QCW,QCY]-[TL,TR,TW] |
SFF-464/L[50-4000/0.1]/K[TL,TR,TW] |
SFF-464/L[50-4000/0.1]/K[TL,TR,TW]-[DHS,DVS] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Extrusion Size | Extrusion Type | Number of Extrusion Slots | Surface Treatment | Cross Sectional Moment of Inertia lx | Cross Sectional Moment of Inertia ly | Section Modulus Zx | Section Modulus Zy | Length (mm) | (1-1) length (Standard) (mm) | (2-1) Side Drilling | (2-2) Optional specifications for frame cap external dimensions (TG joint only) | (3) End Face Tapping | (4) 45° Diagonal Cut |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 13,993.35 | SUS ALMINUM FLAME | 1 Piece(s) | 8 Day(s) | 40x80 | [Rectangle Shape] Rectangle(without Additional Machining) | 2 Row Groove × 4 Row Groove | - | 63.56 x 10 4 mm 4 | 18.39 x 10 4 mm 4 | 15.89 x 10 3 mm 3 | 9.19 x 10 3 mm 3 | - | 4000 | - | - | - | - | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 9 Day(s) | 40x80 | [Rectangle Shape] Rectangle(without Additional Machining) | 2 Row Groove × 4 Row Groove | - | 63.56 x 10 4 mm 4 | 18.39 x 10 4 mm 4 | 15.89 x 10 3 mm 3 | 9.19 x 10 3 mm 3 | 50 ~ 4000 | - | - | - | - | - | ||
- | SUS ALMINUM FLAME | 1 Piece(s) | 7 Day(s) | 40x80 | [Rectangle Shape] Rectangle(with Additional Machining) | 2-row groove × 4-row groove | [Clear Anodize] Alumite | 63.56 x 10 4 mm 4 | 18.39 x 10 4 mm 4 | 15.89 x 10 3 mm 3 | 9.19 x 10 3 mm 3 | 50 ~ 4000 | - | Not Provided | - | Not Provided | Both ends [DHW] / Both ends [DVW] / One end [DHS] / One end [DVS] | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 7 Day(s) | 40x80 | [Rectangle Shape] Rectangle(with Additional Machining) | 2 Row Groove × 4 Row Groove | - | 63.56 x 10 4 mm 4 | 18.39 x 10 4 mm 4 | 15.89 x 10 3 mm 3 | 9.19 x 10 3 mm 3 | 50 ~ 4000 | - | For QC Joint [QCS] / For QC Joint [QCW] | Not Provided | Not Provided | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 7 Day(s) | 40x80 | [Rectangle Shape] Rectangle(with Additional Machining) | 2 Row Groove × 4 Row Groove | - | 63.56 x 10 4 mm 4 | 18.39 x 10 4 mm 4 | 15.89 x 10 3 mm 3 | 9.19 x 10 3 mm 3 | 50 ~ 4000 | - | For QC Joint [QCS] / For QC Joint [QCW] | Not Provided | TL / TR / TW | Not Provided | ||
- | SUS ALMINUM FLAME | 1 Piece(s) | 7 Day(s) | 40x80 | [Rectangle Shape] Rectangle(with Additional Machining) | 2-row groove × 4-row groove | [Clear Anodize] Alumite | 63.56 x 10 4 mm 4 | 18.39 x 10 4 mm 4 | 15.89 x 10 3 mm 3 | 9.19 x 10 3 mm 3 | 50 ~ 4000 | - | Not Provided | - | TL / TR / TW | Not Provided | ||
- | SUS ALMINUM FLAME | 1 Piece(s) | 7 Day(s) | 40x80 | [Rectangle Shape] Rectangle(with Additional Machining) | 2-row groove × 4-row groove | [Clear Anodize] Alumite | 63.56 x 10 4 mm 4 | 18.39 x 10 4 mm 4 | 15.89 x 10 3 mm 3 | 9.19 x 10 3 mm 3 | 50 ~ 4000 | - | Not Provided | - | TL / TR / TW | One end [DHS] / One end [DVS] | ||
฿ 4,110.00 | SUS ALMINUM FLAME | 1 Piece(s) | 3 Day(s) | 40x60 | [Rectangle Shape] Rectangle(without Additional Machining) | 2 Row Groove × 3 Row Groove | - | 27.01 x 10 4 mm 4 | 12.62 x 10 4 mm 4 | 9.00 x 10 3 mm 3 | 6.31 x 10 3 mm 3 | - | 4000 | - | - | - | - | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 7 Day(s) | 40x60 | [Rectangle Shape] Rectangle(without Additional Machining) | 2 Row Groove × 3 Row Groove | - | 27.01 x 10 4 mm 4 | 12.62 x 10 4 mm 4 | 9.00 x 10 3 mm 3 | 6.31 x 10 3 mm 3 | 50 ~ 4000 | - | - | - | - | - | ||
- | SUS ALMINUM FLAME | 1 Piece(s) | 7 Day(s) | 40x60 | [Rectangle Shape] Rectangle(with Additional Machining) | 2‑row groove × 3‑row groove | [Clear Anodize] Alumite | 27.01 x 10 4 mm 4 | 12.62 x 10 4 mm 4 | 9.00 x 10 3 mm 3 | 6.31 x 10 3 mm 3 | 50 ~ 4000 | - | Not Provided | - | Not Provided | Both ends [DHW] / Both ends [DVW] / One end [DHS] / One end [DVS] | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 7 Day(s) | 40x60 | [Rectangle Shape] Rectangle(with Additional Machining) | 2 Row Groove × 3 Row Groove | - | 27.01 x 10 4 mm 4 | 12.62 x 10 4 mm 4 | 9.00 x 10 3 mm 3 | 6.31 x 10 3 mm 3 | 50 ~ 4000 | - | For QC Joint [QCC] / For QC Joint [QCS] / For QC Joint [QCV] / For QC Joint [QCW] / For QC Joint [QCY] | Not Provided | Not Provided | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 7 Day(s) | 40x60 | [Rectangle Shape] Rectangle(with Additional Machining) | 2 Row Groove × 3 Row Groove | - | 27.01 x 10 4 mm 4 | 12.62 x 10 4 mm 4 | 9.00 x 10 3 mm 3 | 6.31 x 10 3 mm 3 | 50 ~ 4000 | - | For QC Joint [QCC] / For QC Joint [QCS] / For QC Joint [QCV] / For QC Joint [QCW] / For QC Joint [QCY] | Not Provided | TL / TR / TW | Not Provided | ||
- | SUS ALMINUM FLAME | 1 Piece(s) | 7 Day(s) | 40x60 | [Rectangle Shape] Rectangle(with Additional Machining) | 2‑row groove × 3‑row groove | [Clear Anodize] Alumite | 27.01 x 10 4 mm 4 | 12.62 x 10 4 mm 4 | 9.00 x 10 3 mm 3 | 6.31 x 10 3 mm 3 | 50 ~ 4000 | - | Not Provided | - | TL / TR / TW | Not Provided | ||
- | SUS ALMINUM FLAME | 1 Piece(s) | 7 Day(s) | 40x60 | [Rectangle Shape] Rectangle(with Additional Machining) | 2‑row groove × 3‑row groove | [Clear Anodize] Alumite | 27.01 x 10 4 mm 4 | 12.62 x 10 4 mm 4 | 9.00 x 10 3 mm 3 | 6.31 x 10 3 mm 3 | 50 ~ 4000 | - | Not Provided | - | TL / TR / TW | One end [DHS] / One end [DVS] |
Loading...
Standard Extrusion Size(mm) | 40 | Extrusion Series | SUS SF20 (6 mm Groove Width Type) | Number of Slotted Surfaces | 4-Side Slot |
---|---|---|---|---|---|
Material | A6N01SS-T5 | Resistance(Ω) | 109-10 (anti-static level) |
How can we improve?
How can we improve?