Aluminum Structural Material, SF20, Groove Width 6 mm Type, SF-20/20

Brand :
SUS

Caution

    Product Description

    Compatible with the SF20 Series. 6 mm slot width type.


    [Products for Next Day Shipment]
    The SFF-202 and SFF-204 cut products will be shipped on the next day if the order is received before 15:00.

    *Except on Saturday, Sunday, holidays and manufacturer days off
    Examples: An order placed by 15:00 on Friday will be received on Friday and shipped on Monday
    An order placed on Saturday will be received on the following Monday and shipped on Tuesday
    *Except if there are alterations

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Aluminum Structural Material, SF20, Groove Width 6 mm Type, SF-20/20 | SUS | MISUMI Thailand