(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Green frame S series (19 mm)
[Features]
· Outer dimension 19-mm type
· Five-piece pack
· Made of aluminum
· Compatible extrusion end cap: inner cap S, end cover S
· Can be easily connected to another frame using a connector.
[Applications]
· Can be used for various purposes.
Specifications | Standard / Antistatic | Pipe Material | Aluminum | Pipe Outer Dia. D(Ø) | 19 |
---|---|---|---|---|---|
Color | Silver | Surface Treatment, Coating | Alumite Treatment | Shape | Straight |
Qty. | 5 |
Please check the type/dimensions/specifications of the part GFK-F13 in the Green Frame S, 5 Piece Pack (Silver) series.
Part Number |
---|
GFK-F12 |
GFK-F14 |
GFK-F15 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Length (mm) |
---|---|---|---|---|---|---|
฿ 1,900.00 | 1 Pack(s) | 5 Pieces Per Package | Same day | 4000 | ||
฿ 1,294.68 | 1 Pack(s) | 5 Pieces Per Package | Same day | 2000 | ||
฿ 1,938.25 | 1 Pack(s) | 5 Pieces Per Package | 8 Day(s) | 3000 |
How can we improve?
How can we improve?