1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Aluminum Structural Framing, SF20 SS Size, Groove Width of 6 mm Type SF-20 / DE45【3 Pieces Per Package】

Aluminum Structural Framing, SF20 SS Size, Groove Width of 6 mm Type SF-20 / DE45
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 2,719.35/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Green Frame G Series (43 mm)
[Features]
· A frame with external dimensions of 43 mm.
・ Pack of 3
・ Aluminum
・ Compatible extrusion end cap: Inner cap G, GFG end cover
[Applications]
・ It can be used for various purposes.

 
Part Number
GFK-F08
GFK-F10SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipLength
(mm)

฿ 3,800.00

PIPE FLAME 1 Pack(s)

3 Pieces Per Package

45 Day(s) 4000

฿ 2,719.35

฿ 1,400.74

SUS PIPE FLAME 1 Pack(s)

3 Pieces Per Package

Same day 2000

Loading...

  1. 1

Basic Information

Specifications Standard / Antistatic Pipe Material Aluminum Pipe Outer Dia. D(Ø) 43
Color Silver Surface Treatment, Coating Alumite Treatment Shape Straight
Qty. 3