(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Green Frame N Series (28 mm)
[Features]
· GF series standard frames.
・ A general purpose 28 mm type that offers both functionality and strength.
· 5-piece pack
・ Aluminum
[Applications]
・ It can be used for various purposes.
Specifications | Standard / Antistatic | Pipe Material | Aluminum | Pipe Outer Dia. D(Ø) | 28 |
---|---|---|---|---|---|
Color | Silver | Surface Treatment, Coating | Alumite Treatment | Shape | Straight |
Qty. | 5 |
Please check the type/dimensions/specifications of the part GFK-F00 in the Green Frame G, Three Piece Pack (Silver) series.
Part Number |
---|
GFK-F02 |
GFK-F04 |
GFK-F06 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Length (mm) |
---|---|---|---|---|---|---|
฿ 736.67 | 1 Pack(s) | 5 Pieces Per Package | Same day | 1000 | ||
฿ 1,473.33 | 1 Pack(s) | 5 Pieces Per Package | Same day | 2000 | ||
฿ 2,210.00 | 1 Pack(s) | 5 Pieces Per Package | 45 Day(s) | 3000 |
How can we improve?
How can we improve?