1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Green Frame 5-Piece Pack (Silver) GFK Series (GFN-647)

CASTER FOR PIPE FLAME

Green Frame 5-Piece Pack (Silver) GFK Series (GFN-647)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・ Load capacity 120 N
・ When you insert it directly into a frame and tighten it with a low-profile wrench, the rubber part will be crimped and fixed to the frame.
・ There are 4 types of wheel materials: rubber, elastomer, urethane, and conductive.
・ Models with brake are available
[Applications]
・ Convenient as caster for frame.

 
Part Number
GFN-647 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCaster Type_2 Wheel Material

฿ 234.95

฿ 132.09

CASTER FOR PIPE FLAME 1 Piece(s) Same day FlexibleRubber

Loading...

  1. 1

Basic Information

Type Casters Body Caster Mounting Type Plug Max. Load(N) 120
Applicable Pipe Outer Diameter (Insertion Type)(φ) 19 Wheel Diameter D(mm) 50

Please check the type/dimensions/specifications of the part GFN-647 in the Green Frame 5-Piece Pack (Silver) GFK Series series.

Products with similar specification

Part Number
GFN-648
GFN-649
GFN-650
GFN-651
GFN-652
GFN-653
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipCaster Type_2 Wheel Material

฿ 281.93

1 Piece(s) Same day Be Freely with BrakeRubber

฿ 350.25

1 Piece(s) Same day FlexibleUrethane

฿ 402.07

1 Piece(s) Same day Be Freely with BrakeUrethane

฿ 287.41

1 Piece(s) Same day FlexibleConductive

฿ 338.91

1 Piece(s) Same day Be Freely with BrakeConductive

฿ 283.10

1 Piece(s) Same day FlexibleElastomer