(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Accessories for Green Frame L series (53 mm).
[Features]
・ By plugging directly into the frame and by tightening with a wrench, the rubber part is crimped and fixed to the frame.
・ There are 2 types of wheel materials: rubber and urethane.
・ Models with brake are available.
Type | Casters Body | Caster Mounting Type | Plug | Max. Load(N) | 1800 |
---|---|---|---|---|---|
Applicable Pipe Outer Diameter (Insertion Type)(φ) | 53 |
Please check the type/dimensions/specifications of the part GFN-640 in the Frame Caster S ø50 series.
Part Number |
---|
GFN-639 |
GFN-641 |
GFN-642 |
GFN-643 |
GFN-644 |
GFN-645 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Caster Type_2 | Wheel Diameter D (mm) | Wheel Material |
---|---|---|---|---|---|---|---|
฿ 3,657.34 | 1 Piece(s) | Same day | Flexible | 150 | Rubber | ||
฿ 4,644.30 | 1 Piece(s) | Same day | Flexible | 200 | Rubber | ||
฿ 4,897.86 | 1 Piece(s) | Same day | Be Freely with Brake | 200 | Rubber | ||
฿ 4,287.61 | 1 Piece(s) | Same day | Flexible | 150 | Urethane | ||
฿ 4,551.94 | 1 Piece(s) | Same day | Be Freely with Brake | 150 | Urethane | ||
฿ 5,489.01 | 1 Piece(s) | Same day | Flexible | 200 | Urethane |
How can we improve?
How can we improve?