(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
It is caster that is attached by using a foot connector.
[Features]
・ 2 wheel materials, rubber and urethane
・ It can be attached to foot connector L (GFJ-C04).
[Applications]
・ Useful as a caster wheel.
Type | Casters Body | Caster Mounting Type | Bolt | Max. Load(N) | 1800 |
---|
Please check the type/dimensions/specifications of the part GFN-631 in the Frame Caster L GFN Series series.
Part Number |
---|
GFN-632 |
GFN-633 |
GFN-634 |
GFN-635 |
GFN-636 |
GFN-637 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Caster Type_2 | Wheel Diameter D (mm) | Wheel Material |
---|---|---|---|---|---|---|---|
฿ 3,609.10 | 1 Piece(s) | Same day | Be Freely with Brake | 150 | Rubber | ||
฿ 4,357.67 | 1 Piece(s) | Same day | Flexible | 200 | Rubber | ||
฿ 4,611.23 | 1 Piece(s) | Same day | Be Freely with Brake | 200 | Rubber | ||
฿ 4,000.98 | 1 Piece(s) | Same day | Flexible | 150 | Urethane | ||
฿ 4,265.31 | 1 Piece(s) | Same day | Be Freely with Brake | 150 | Urethane | ||
฿ 5,202.38 | 1 Piece(s) | Same day | Flexible | 200 | Urethane |
How can we improve?
How can we improve?